Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMA Male Right Angle Cable 18 Inch Length Using PE-SR405AL Coax

Product ID: PE34199LF-18

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$90.39
25-49$85.87
50-99$81.35
100-249$77.74
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405AL
RF Cable TypePE-SR405AL
RF Cable Impedance50 Ohm
Length18 inches

Description

SMA Male to SMA Male Right Angle Cable 18 Inch Length Using PE-SR405AL Coax

The PE34199LF-18 is a SMA male to SMA male cable assembly designed for PE-SR405AL coax, offering 50 Ohm impedance and DC to 12.4 GHz operation. It supports RF and electronic system integration where semi-rigid coax is used to maintain stable routing between SMA interfaces. Stainless steel connector bodies, gold-plated brass contacts, and PTFE/Teflon dielectrics support repeatable electrical performance in compact interconnect paths.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and right angle SMA cable connection on the other. Our SMA to right angle SMA cable assemblies have a male gender on end 1 and male on end 2. This SMA to SMA cable is a male to male coax assembly, PE34199LF-18, can also be known as a SMA plug to right angle SMA plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA plug cable assembly PE34199LF-18 is built with PE-SR405AL which is a semi-rigid coax type. The Pasternack semi-rigid SMA cable assembly is manufactured with SMA to right angle SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 12.4 GHz maximum frequency SMA male to SMA right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34199LF-18 can also be used in the other direction and will be right angle SMA male to SMA male cable assembly if the opposite connectivity is required.

SMA plug to SMA right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMA male right angle cable 18 inch length using PE-SR405AL coax.

Frequently Asked Questions

What is the PE34199LF-18 cable assembly used for?

The PE34199LF-18 is an SMA male to SMA male cable assembly used to connect 50 Ohm RF ports in electronic systems. It uses PE-SR405AL semi-rigid coax and supports DC to 12.4 GHz operation with stainless steel connectors and PTFE dielectric materials. Engineers use it in bench setups, embedded assemblies, and fixed routing paths where a stable SMA interconnect is required. Its in-series SMA configuration helps simplify port-to-port connections between modules, instruments, and other coaxial components that use standard SMA female interfaces.

When would I choose a semi-rigid SMA cable assembly like PE34199LF-18?

The PE34199LF-18 is a good choice when an RF design needs a formed cable path that stays fixed after installation. It combines PE-SR405AL semi-rigid coax, 50 Ohm impedance, and DC to 12.4 GHz coverage for controlled SMA interconnects. Engineers often select this style for prototypes, instrument wiring, and compact enclosures where flexible cable movement is not desired. The semi-rigid construction helps maintain routing discipline in tighter spaces and supports repeatable placement between connected RF components.

Is PE34199LF-18 compatible with standard SMA interfaces?

The PE34199LF-18 is designed with SMA male connectors on both ends for use with standard SMA female interfaces. It is an in-series 50 Ohm assembly with standard polarity, standard connection methods, and solder or solder attachment construction. This makes it suitable for connecting RF instruments, modules, and system components that use conventional SMA port geometry. Users should still confirm mating interface requirements, mechanical fit, and cable routing needs before installation in dense or space-limited assemblies.

Why use PE34199LF-18 for RF bench and system integration work?

The PE34199LF-18 supports RF bench and integration work by providing a ready-made SMA male to SMA male cable assembly. Its DC to 12.4 GHz range, 50 Ohm impedance, and PE-SR405AL semi-rigid coax fit common interconnect needs in electronics development. Engineers can use it between instruments, subassemblies, and RF modules where fixed cable geometry improves routing consistency. Stainless steel connector bodies and gold-plated brass contacts also make it a practical option for repeated engineering use in controlled environments.