Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Precision SMA Male to SMA Male Radius Right Angle Adapter, Gold Plated

Product ID: PE91458
Product discontinued.
Replaced with PE91497.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max18 GHz
Adapter Body StyleRadius Right Angle
Connector Mount Method 1None
Connector Body Material 1Stainless Steel
Connector Body Plating 1Gold
Connector Mount Method 2None
Connector Body Material 2Stainless Steel
Connector Body Plating 2Gold

Description

Precision SMA Male to SMA Male Radius Right Angle Adapter, Gold Plated

SMA adapter PE91458 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our SMA to SMA adapter is a in-series coaxial adapter design. This 50 Ohm SMA adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 18 GHz.

SMA male to SMA male adapter is one of the many RF components that ship same day as they are ordered. PE91458 male SMA to male SMA adapter has a radius right angle body. This Pasternack radius right angle SMA coax adapter is a 90 degree swept elbow adapter.

Our male SMA to male SMA adapter PE91458 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This gold plated SMA to SMA radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.