Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to Reverse Thread SMA Male Cable 24 Inch Length Using RG142 Coax

Product ID: PE35355-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$111.99
25-49$106.39
50-99$100.79
100-249$96.31
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 118
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Reverse Thread
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm
Length24 inches

Description

SMA Male to Reverse Thread SMA Male Cable 24 Inch Length Using RG142 Coax

The PE35355-24 is a SMA male to reverse thread SMA male cable assembly designed for RG142B/U coax, offering 50 Ohm impedance. It supports in-series RF connections in electronic systems and bench setups that need straight SMA interfaces with reverse thread polarity. Brass connector bodies and gold-plated brass contacts pair with PTFE and Teflon dielectric materials for dependable cable assembly construction.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and reverse thread SMA cable connection on the other. Our SMA to reverse thread SMA cable assemblies have a male gender on end 1 and male on end 2. This SMA to reverse thread SMA cable is a male to male coax assembly, PE35355-24, can also be known as a SMA plug to reverse thread SMA plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to reverse thread SMA plug cable assembly PE35355-24 is built with RG142 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this SMA male to reverse thread SMA male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE35355-24 can also be used in the other direction and will be reverse thread SMA male to SMA male cable assembly if the opposite connectivity is required.

SMA plug to SMA reverse thread plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to reverse thread SMA male cable 24 inch length using RG142 coax.

Frequently Asked Questions

What is the PE35355-24 RF cable assembly used for?

The PE35355-24 is a SMA male to reverse thread SMA male cable assembly used for in-series RF interconnection in electronic systems. It uses RG142B/U coax, supports 50 Ohm impedance, and has straight connector angles on both cable ends. Engineers use this cable in bench setups, prototype hardware, and installed assemblies that require reverse thread SMA connectivity. Its flexible construction helps with routing in tighter equipment layouts where a direct coax link is needed between compatible interfaces.

When would I use a reverse thread SMA male cable?

A reverse thread SMA male cable like PE35355-24 is used when equipment specifies reverse thread SMA interfaces instead of standard threaded SMA connectors. This assembly combines SMA male terminations, 50 Ohm impedance, and RG142B/U coax for direct in-series cable connections. Engineers often select it during equipment integration when mating hardware requires reverse thread polarity on one or both ports. It helps avoid interface mismatch problems in RF assemblies, lab fixtures, and electronic systems that cannot use standard SMA thread configurations.

Is PE35355-24 suitable for general RF bench and prototype work?

The PE35355-24 is suitable for general RF bench and prototype work when a flexible 50 Ohm SMA cable assembly is required. It features straight SMA male connectors, reverse thread polarity, RG142B/U coax, and brass connector bodies with gold-plated brass contacts. These attributes make it useful for temporary equipment hookups, subsystem checks, and prototype routing where cable flexibility matters. Engineers also use assemblies like this to connect instruments or modules during development before final harness selections are completed.

What makes PE35355-24 a good choice for RF system integration?

The PE35355-24 is a good choice for RF system integration because it combines a standard in-series format with reverse thread SMA connectivity. It uses flexible RG142B/U coax, 50 Ohm impedance, brass connector bodies, and PTFE or Teflon dielectric materials. Those construction details support dependable interconnect performance in electronic systems that need direct cable runs between compatible SMA interfaces.