Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to Reverse Polarity SMA Male Cable 60 Inch Length Using RG174 Coax

Product ID: PE34331-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$65.69
25-49$62.41
50-99$59.12
100-249$56.49
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm
Length60 inches

Description

SMA Male to Reverse Polarity SMA Male Cable 60 Inch Length Using RG174 Coax

The PE34331-60 is a SMA male to reverse polarity SMA male cable designed for RG174A/U coax, offering 50 Ohm impedance in an in-series configuration. It connects standard SMA interfaces to reverse polarity SMA ports in RF and electronic system integration tasks. Brass connectors with gold-plated contacts and PTFE dielectrics pair with a flexible PVC-jacketed RG174A/U cable for reliable assembly.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and reverse polarity SMA cable connection on the other. Our SMA to reverse polarity SMA cable assemblies have a male gender on end 1 and male on end 2. This SMA to reverse polarity SMA cable is a male to male coax assembly, PE34331-60, can also be known as a SMA plug to reverse polarity SMA plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to reverse polarity SMA plug cable assembly PE34331-60 is built with RG174 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SMA male to reverse polarity SMA male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34331-60 can also be used in the other direction and will be reverse polarity SMA male to SMA male cable assembly if the opposite connectivity is required.

SMA plug to SMA reverse polarity plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to reverse polarity SMA male cable 60 inch length using RG174 coax.

Frequently Asked Questions

What is the PE34331-60 RF cable assembly used for?

The PE34331-60 is a SMA male to reverse polarity SMA male cable assembly used to connect mixed-polarity SMA interfaces. It uses RG174A/U flexible coax, straight connectors on both ends, and a 50 Ohm in-series configuration. Engineers use this cable in RF and electronic system integration when standard SMA equipment must mate with reverse polarity SMA ports. This setup helps simplify interconnect changes without adding separate adapter components into the signal path.

When would I use a SMA male to reverse polarity SMA male cable instead of an adapter?

A cable like the PE34331-60 is used when equipment needs both polarity conversion and flexible reach between connection points. It combines a standard SMA male end, a reverse polarity SMA male end, and RG174A/U coax in one assembly. Engineers choose this style in prototypes, embedded electronics, and bench setups where direct adapter stacking would not fit well. The flexible cable supports routing between offset ports while maintaining a 50 Ohm SMA interconnect format.

Is the PE34331-60 compatible with standard SMA equipment?

The PE34331-60 is compatible with standard SMA equipment on one side and reverse polarity SMA interfaces on the other side. It has a standard SMA male connector for connector 1 and a reverse polarity SMA male connector for connector 2. This arrangement is useful when one device uses conventional SMA polarity but the mating product requires reverse polarity SMA connectivity. Engineers should verify connector gender and polarity on both ports before installation to ensure the intended mechanical interface.

Why is RG174A/U coax used in the PE34331-60 cable assembly?

The PE34331-60 uses RG174A/U coax because it provides a flexible 50 Ohm cable option for compact RF cable assemblies. Its construction pairs with straight brass SMA connectors, gold-plated contacts, PTFE dielectrics, and a PVC jacketed cable design. Engineers use this cable type in integration work where routing flexibility is important inside enclosures, prototypes, or electronic subsystems. It is a practical choice when the assembly must connect mixed SMA polarities while remaining easy to position during installation.