Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to Reverse Polarity SMA Male Cable 12 Inch Length Using RG174 Coax, RoHS

Product ID: PE34331LF-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$54.99
25-49$52.24
50-99$49.49
100-249$47.29
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm
Length12 inches

Description

SMA Male to Reverse Polarity SMA Male Cable 12 Inch Length Using RG174 Coax, RoHS

The PE34331LF-12 is a flexible SMA male to reverse polarity SMA male cable designed for RG174A/U coax, offering 50 Ohm impedance. It connects in-series RF ports in electronics assemblies, lab setups, and subsystem builds that need straight SMA interfaces. Brass connector bodies with nickel plating and PTFE dielectrics support reliable cable termination using crimp/solder attachment methods.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and reverse polarity SMA cable connection on the other. Our SMA to reverse polarity SMA cable assemblies have a male gender on end 1 and male on end 2. This SMA to reverse polarity SMA cable is a male to male coax assembly, PE34331LF-12, can also be known as a SMA plug to reverse polarity SMA plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to reverse polarity SMA plug cable assembly PE34331LF-12 is built with RG174 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SMA male to reverse polarity SMA male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34331LF-12 can also be used in the other direction and will be reverse polarity SMA male to SMA male cable assembly if the opposite connectivity is required.

SMA plug to SMA reverse polarity plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to reverse polarity SMA male cable 12 inch length using RG174 coax, RoHS.

Frequently Asked Questions

What is the PE34331LF-12 RF cable assembly?

The PE34331LF-12 is a flexible SMA male to reverse polarity SMA male RF cable assembly for 50 Ohm interconnect applications. It uses RG174A/U coax, straight connectors on both ends, brass bodies, PTFE dielectrics, and crimp/solder attachment methods. Engineers use it in electronics assemblies, bench setups, and prototypes that need an in-series cable between compatible SMA interfaces. Its reverse polarity SMA end helps address specific port requirements while maintaining the 50 Ohm cable structure used in many RF systems.

When would I use an SMA male to reverse polarity SMA male cable?

An SMA male to reverse polarity SMA male cable is used when one device has a standard SMA interface and another uses reverse polarity SMA. The PE34331LF-12 provides that specific connector combination with straight ends, 50 Ohm impedance, and flexible RG174A/U coax construction. This is common during RF subsystem integration, prototype assembly, and electronics bench work where interface styles vary between connected components. Using the correct polarity and connector style helps avoid mating errors and supports proper physical connection in the intended build.

Is the PE34331LF-12 suitable for prototype and bench interconnects?

Yes, the PE34331LF-12 is well suited for prototype and bench interconnects that need a flexible 50 Ohm cable assembly. It combines RG174A/U coax with straight SMA male and reverse polarity SMA male connectors for practical equipment-to-module connections. Engineers often use this style in development racks, temporary lab setups, and proof-of-concept hardware where cables are routed around nearby components. Its crimp/solder connector attachment and flexible cable design make it useful when repeated setup changes are part of the workflow.

What construction details matter on the PE34331LF-12?

The PE34331LF-12 uses brass connector bodies with nickel plating, gold-plated contacts, PTFE dielectrics, and a PVC jacket over RG174A/U coax. These materials are relevant because they support mechanical durability, connector stability, and consistent termination practices in routine RF assembly work. The cable is also built as a straight, in-series, 50 Ohm configuration for common electronics and RF integration tasks. For engineers comparing assemblies, those construction details help confirm compatibility with the intended interface style and cable handling requirements.