Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male Right Angle to SMA Male Right Angle Cable 24 Inch Length Using RG178 Coax, RoHS

Product ID: PE3876LF-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$136.99
25-49$130.14
50-99$123.29
100-249$117.81
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 552
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm
Length24 inches

Description

SMA Male Right Angle to SMA Male Right Angle Cable 24 Inch Length Using RG178 Coax, RoHS

The PE3876LF-24 is a SMA male right angle to SMA male right angle cable assembly designed for RG178B/U coax, offering 50 Ohm impedance and DC to 3 GHz operation. It helps route RF connections through compact assemblies where straight connectors can limit cable clearance and bend direction. Brass connector bodies with gold-plated brass contacts and Teflon dielectrics support 1.4:1 maximum VSWR and flexible FEP-jacketed cable construction.

Pasternack RF coax cable assembly is built with right angle SMA cable connection on one end and right angle SMA cable connection on the other. Our right angle SMA to right angle SMA cable assemblies have a male gender on end 1 and male on end 2. This SMA to SMA cable is a male to male coax assembly, PE3876LF-24, can also be known as a right angle SMA plug to right angle SMA plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA plug cable assembly PE3876LF-24 is built with RG178 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with right angle SMA to right angle SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency SMA right angle male to SMA right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SMA right angle plug to SMA right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male right angle to SMA male right angle cable 24 inch length using RG178 coax, RoHS.

Frequently Asked Questions

What is the PE3876LF-24 RF cable assembly used for?

The PE3876LF-24 is a SMA male right angle to SMA male right angle RF cable assembly used for short 50 Ohm interconnect runs. It uses RG178B/U flexible coax, supports DC to 3 GHz operation, and has a 1.4:1 maximum VSWR. Engineers use it in compact electronic assemblies where connector clearance and cable bend direction matter. Its dual right angle SMA interfaces help route signals cleanly between closely spaced RF modules, panels, and test connections.

When should I choose a right angle SMA cable instead of a straight SMA cable?

A right angle SMA cable like PE3876LF-24 is useful when straight connectors would force a tight bend or consume extra depth. This assembly places right angle SMA male connectors on both ends and uses flexible RG178B/U coax with 50 Ohm impedance. Engineers often choose it for dense enclosures, rack assemblies, and instrument compartments with restricted cable exit paths. The angled transitions help reduce mechanical stress at the connector interface while improving routing around nearby components.

Is PE3876LF-24 suitable for general RF and electronics integration?

Yes, the PE3876LF-24 is suitable for general RF and electronics integration where SMA interfaces and 50 Ohm coaxial connections are required. It supports DC to 3 GHz operation, uses standard-polarity SMA male connectors, and is built on RG178B/U flexible coax. This makes it practical for linking boards, subassemblies, and RF modules inside compact electronic systems.

What advantages does RG178B/U coax provide in the PE3876LF-24 assembly?

The PE3876LF-24 uses RG178B/U coax to provide a flexible cable format for routing RF signals through constrained electronic spaces. This cable supports the assembly's 50 Ohm impedance, works across DC to 3 GHz, and pairs with dual SMA male right angle connectors. Engineers select this type for internal equipment wiring, compact prototypes, and assemblies that need easier cable positioning. The FEP jacket and smaller flexible form factor help simplify installation where stiffer cable would be harder to manage.