Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male Right Angle to SMA Male Right Angle Cable 24 Inch Length Using 75 Ohm RG179 Coax

Product ID: PE3858-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$99.09
25-49$94.14
50-99$89.18
100-249$85.22
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG179B/U
RF Cable TypeRG179
RF Cable Impedance75 Ohm
Length24 inches

Description

SMA Male Right Angle to SMA Male Right Angle Cable 24 Inch Length Using 75 Ohm RG179 Coax

The PE3858-24 is an SMA male right angle to SMA male right angle cable designed for RG179B/U coax, offering 75 Ohm cable impedance and DC to 1 GHz operation. It supports RF system integration where angled cable exits help route coax in space-limited enclosures and equipment layouts. Brass connector bodies with gold-plated brass contacts and Teflon dielectrics support a maximum VSWR of 1.4:1 in flexible assemblies.

Pasternack RF coax cable assembly is built with right angle SMA cable connection on one end and right angle SMA cable connection on the other. Our right angle SMA to right angle SMA cable assemblies have a male gender on end 1 and male on end 2. This SMA to SMA cable is a male to male coax assembly, PE3858-24, can also be known as a right angle SMA plug to right angle SMA plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA plug cable assembly PE3858-24 is built with RG179 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with right angle SMA to right angle SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency SMA right angle male to SMA right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SMA right angle plug to SMA right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male right angle to SMA male right angle cable 24 inch length using 75 Ohm RG179 coax.

Frequently Asked Questions

What is the PE3858-24 RF cable assembly?

The PE3858-24 is an SMA male right angle to SMA male right angle RF cable assembly built with flexible RG179B/U coax. It uses SMA male connectors on both ends, a 75 Ohm cable, and supports operation from DC to 1 GHz. Engineers use this assembly when equipment layouts need angled cable exits instead of straight connector backshell clearance. That makes PE3858-24 useful for compact electronics, bench setups, and general RF interconnect tasks where routing space is limited.

When would I use a right-angle SMA to right-angle SMA cable?

A right-angle SMA to right-angle SMA cable like PE3858-24 is used when straight connectors would interfere with nearby hardware or panel walls. This assembly places a right-angle connector at each end, uses flexible RG179B/U coax, and supports DC to 1 GHz operation. Engineers often select it for dense instrument panels, compact enclosures, and electronic systems with limited cable exit space. The angled format helps guide the cable path immediately at each interface and can simplify strain relief planning.

Is PE3858-24 suitable for 75 Ohm coax applications?

PE3858-24 is built with RG179B/U coax and has a 75 Ohm cable impedance for applications that call for that cable format. It also uses SMA connectors and supports a maximum VSWR of 1.4:1 across DC to 1 GHz operation. Engineers may use it in RF and electronic system integration where flexible 75 Ohm cable routing is needed between SMA interfaces. Before selection, they should confirm the full assembly characteristics match the impedance and interface needs of the system design.

What makes PE3858-24 useful in compact RF assemblies?

PE3858-24 is useful in compact RF assemblies because both connectors are right angle, which reduces straight-back cable clearance requirements. The flexible RG179B/U cable, brass connector bodies, gold-plated brass contacts, and Teflon dielectrics support practical integration needs. Engineers use this configuration inside tight housings, near stacked connectors, and around other components that restrict cable routing. Its geometry helps direct the cable path immediately at each port, which can make installation cleaner and more manageable.