Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male Right Angle to SMA Male Right Angle Cable 6 Inch Length Using 75 Ohm RG179 Coax, RoHS

Product ID: PE3858LF-6

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$90.19
25-49$85.68
50-99$81.17
100-249$77.56
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG179B/U
RF Cable TypeRG179
RF Cable Impedance75 Ohm
Length6 inches

Description

SMA Male Right Angle to SMA Male Right Angle Cable 6 Inch Length Using 75 Ohm RG179 Coax, RoHS

The PE3858LF-6 is a SMA male right angle to SMA male right angle cable designed for RG179B/U coax, offering 75 Ohm impedance and DC to 1 GHz operation. It helps route coax connections through tight equipment layouts where dual right-angle connectors reduce bend stress at both interfaces. Brass connector bodies with gold-plated brass contacts and Teflon dielectrics support a 1.4:1 maximum VSWR in flexible cable assemblies.

Pasternack RF coax cable assembly is built with right angle SMA cable connection on one end and right angle SMA cable connection on the other. Our right angle SMA to right angle SMA cable assemblies have a male gender on end 1 and male on end 2. This SMA to SMA cable is a male to male coax assembly, PE3858LF-6, can also be known as a right angle SMA plug to right angle SMA plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA plug cable assembly PE3858LF-6 is built with RG179 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with right angle SMA to right angle SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency SMA right angle male to SMA right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SMA right angle plug to SMA right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male right angle to SMA male right angle cable 6 inch length using 75 Ohm RG179 coax, RoHS.

Frequently Asked Questions

What is the PE3858LF-6 SMA cable assembly used for?

The PE3858LF-6 is an SMA male right angle to SMA male right angle cable assembly used for routed RF interconnects. It uses flexible RG179B/U coax, supports DC to 1 GHz operation, and is specified with 75 Ohm cable impedance. Engineers use it in compact electronic assemblies where straight connectors would create clearance or bend-radius problems. Its dual right-angle ends help manage cable direction at both interfaces while maintaining a 1.4:1 maximum VSWR.

Why would I choose a right-angle SMA to right-angle SMA cable?

A right-angle SMA to right-angle SMA cable like the PE3858LF-6 is used when equipment spacing limits straight cable exits. This assembly places right-angle connectors on both ends, uses flexible RG179B/U coax, and covers DC to 1 GHz applications. Engineers choose it for chassis, panels, and instrument layouts where cable routing must turn immediately after connection. That geometry helps reduce mechanical stress at the ports and improves fit in dense RF packaging.

Is the PE3858LF-6 a 50 Ohm or 75 Ohm cable assembly?

The PE3858LF-6 is built with 75 Ohm RG179B/U cable while both SMA connectors are specified as 50 Ohm interfaces. It features SMA male right-angle connectors, PTFE and Teflon dielectric materials, and DC to 1 GHz operating frequency coverage. Engineers typically review this combination when integrating assemblies that use RG179 cable but still terminate into SMA ports. The exact impedance details should be matched to the system design to maintain the intended signal-path performance.

When should I use RG179B/U coax in an SMA cable assembly?

RG179B/U coax is used in assemblies like the PE3858LF-6 when a flexible 75 Ohm cable is needed for compact routing. In this design, the cable is paired with SMA male right-angle connectors and specified for DC to 1 GHz operation. Engineers select it for electronics packaging, bench prototypes, and low-profile interconnect paths where cable flexibility is important. The combination supports easier installation in tighter spaces while keeping the connector interface familiar for SMA-based equipment.