Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMA Male Cable 12 Inch Length Using 95 Ohm RG180 Coax

Product ID: PE3245-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$67.39
25-49$64.02
50-99$60.65
100-249$57.96
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 16
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG180B/U
RF Cable TypeRG180
RF Cable Impedance95 Ohm
Length12 inches

Description

SMA Male to SMA Male Cable 12 Inch Length Using 95 Ohm RG180 Coax

The PE3245-12 is a SMA male to SMA male cable assembly designed with RG180B/U coax, offering a 95 Ohm cable and straight interfaces. It supports RF and electronic system integration where compact SMA terminations connect equipment, subassemblies, and bench setups. Brass connector bodies, gold-plated contacts, PTFE dielectrics, and an FEP jacket support reliable cable performance in flexible routing.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and SMA cable connection on the other. Our SMA to SMA cable assemblies have a male gender on end 1 and male on end 2. This SMA to SMA cable is a male to male coax assembly, PE3245-12, can also be known as a SMA plug to SMA plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA plug cable assembly PE3245-12 is built with RG180 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SMA male to SMA male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SMA plug to SMA plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMA male cable 12 inch length using 95 Ohm RG180 coax.

Frequently Asked Questions

What is the PE3245-12 RF cable assembly used for?

The PE3245-12 is an SMA male to SMA male cable assembly used to connect equipment and subassemblies with SMA female interfaces. It uses RG180B/U flexible coax, straight connectors, PTFE dielectric, and a 95 Ohm cable construction for specific interconnect requirements. Engineers use it in RF benches, prototype assemblies, and electronic systems where compact in-series SMA connections are needed. Its flexible build helps with routing between nearby ports while maintaining a familiar SMA interface on both cable ends.

When would I use an SMA male to SMA male cable like PE3245-12?

The PE3245-12 is used when two SMA female ports need to be linked with a flexible cable assembly in the same signal path. It combines straight SMA male connectors on both ends with RG180B/U coax, PTFE dielectric, and an FEP jacket. This makes it useful for bench interconnects, prototype builds, and compact electronics where cable routing matters. Engineers often choose this configuration when they need a ready-made in-series SMA jumper rather than separate connectors and bulk cable.

Is the PE3245-12 a 50 Ohm or 95 Ohm cable assembly?

The PE3245-12 uses a 95 Ohm cable, while each connector is specified as a 50 Ohm SMA interface in the source data. It is built with RG180B/U coax and standard-polarity SMA male connectors, both in straight body configurations. Engineers should review the full assembly requirements carefully when matching cable characteristics to connected RF equipment and system architecture. This distinction matters in integration work because cable impedance and connector interface specifications are listed separately for this assembly.

What construction details make the PE3245-12 suitable for integration work?

The PE3245-12 is built for integration work with brass connector bodies, gold-plated contacts, PTFE dielectric materials, and a flexible RG180B/U cable. It also uses straight SMA male connectors with crimp and solder attachment methods plus an FEP jacketed cable construction. These details support repeated handling, practical routing, and straightforward connection into RF and electronics assemblies using SMA interfaces. For engineers building prototypes or lab setups, that combination helps simplify installation while keeping the assembly aligned with listed material specifications.