Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMA Male Right Angle Cable 6 Inch Length Using 95 Ohm RG180 Coax

Product ID: PE3352-6

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$73.29
25-49$69.63
50-99$65.96
100-249$63.03
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 33
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG180B/U
RF Cable TypeRG180
RF Cable Impedance95 Ohm
Length6 inches

Description

SMA Male to SMA Male Right Angle Cable 6 Inch Length Using 95 Ohm RG180 Coax

The PE3352-6 is an SMA male to SMA male cable assembly designed for RG180B/U coax, offering 95 Ohm cable impedance and an in-series SMA interface. It supports RF and electronic system integration where engineers need a flexible coax assembly with one straight SMA male end and one right-angle transition. Brass connector bodies, gold-plated contacts, PTFE dielectrics, and an FEP jacket support dependable cable construction in compact routing paths.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and right angle SMA cable connection on the other. Our SMA to right angle SMA cable assemblies have a male gender on end 1 and male on end 2. This SMA to SMA cable is a male to male coax assembly, PE3352-6, can also be known as a SMA plug to right angle SMA plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA plug cable assembly PE3352-6 is built with RG180 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to right angle SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SMA male to SMA right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3352-6 can also be used in the other direction and will be right angle SMA male to SMA male cable assembly if the opposite connectivity is required.

SMA plug to SMA right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMA male right angle cable 6 inch length using 95 Ohm RG180 coax.

Frequently Asked Questions

What is the PE3352-6 SMA cable assembly used for?

The PE3352-6 is an SMA male to SMA male cable assembly used for in-series RF interconnects in electronic systems. It uses RG180B/U flexible coax with 95 Ohm cable impedance, SMA interfaces, brass bodies, gold-plated contacts, and PTFE dielectric materials. Engineers use it on benches, inside compact housings, and between RF modules where one right-angle connector improves cable routing. This configuration helps reduce cable crowding near adjacent hardware while maintaining a familiar SMA connection style for integration work.

When would I use a right-angle SMA cable like PE3352-6?

The PE3352-6 is used when an RF assembly needs SMA connectivity but available space makes a straight cable exit less practical. It combines SMA male connectors with a right-angle end, flexible RG180B/U coax, and durable brass construction for constrained routing paths. Engineers often select it for compact enclosures, instrument hookups, and electronic packaging where cable bend management matters. The right-angle transition helps the cable clear nearby panels or components and supports cleaner layout around densely packed RF hardware.

Is the PE3352-6 compatible with standard SMA ports?

The PE3352-6 is built with SMA male connectors on both ends, so it mates with standard SMA female interfaces. Its connectors are listed as standard polarity, standard connection method, and 50 Ohm SMA interfaces attached to RG180B/U flexible coax. That makes it suitable for many common RF assemblies, test setups, and electronics integration tasks using SMA jack ports. Engineers should still confirm full system impedance and cable requirements because the cable itself is specified as 95 Ohm.

Why would an engineer choose PE3352-6 for compact RF assemblies?

The PE3352-6 suits compact RF assemblies because it combines flexible RG180B/U coax with an SMA right-angle cable end. It also uses brass connector bodies, gold-plated contacts, PTFE dielectric materials, and an FEP jacket for durable cable construction. Engineers apply it where straight connector exits would press against walls, nearby modules, or other interconnect hardware. This layout can simplify internal cable management and make service access easier in tightly packaged electronic and RF systems.