Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMA Male Right Angle Cable 18 Inch Length Using RG188-DS Coax

Product ID: PE3779-18

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$78.79
25-49$74.85
50-99$70.91
100-249$67.76
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 340
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG188-DS
RF Cable TypeRG188-DS
RF Cable Impedance50 Ohm
Length18 inches

Description

SMA Male to SMA Male Right Angle Cable 18 Inch Length Using RG188-DS Coax

The PE3779-18 is a SMA male to male right angle cable designed with RG188-DS coax, offering 50 Ohm impedance and DC to 3 GHz operation. It supports RF system integration where angled cable routing helps reduce bend stress in compact assemblies and electronics packaging. Brass SMA connectors with gold-plated contacts and Teflon dielectric support a 1.4:1 maximum VSWR on flexible PTFE-jacketed cable.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and right angle SMA cable connection on the other. Our SMA to right angle SMA cable assemblies have a male gender on end 1 and male on end 2. This SMA to SMA cable is a male to male coax assembly, PE3779-18, can also be known as a SMA plug to right angle SMA plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA plug cable assembly PE3779-18 is built with RG188-DS which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to right angle SMA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 3 GHz maximum frequency SMA male to SMA right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3779-18 can also be used in the other direction and will be right angle SMA male to SMA male cable assembly if the opposite connectivity is required.

SMA plug to SMA right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMA male right angle cable 18 inch length using RG188-DS coax.

Frequently Asked Questions

What is the PE3779-18 RF cable assembly used for?

The PE3779-18 is an SMA male to SMA male right angle cable assembly used for in-series 50 Ohm RF interconnections. It uses RG188-DS flexible coax and supports DC to 3 GHz operation with a 1.4:1 maximum VSWR. Engineers use it in electronic assemblies where angled exits help route cable through tighter enclosures and around nearby hardware. This configuration is useful when two SMA female ports must be linked without adding unnecessary bend stress at either connector.

When should I use a right angle SMA to SMA cable instead of a straight cable?

A right angle SMA to SMA cable like PE3779-18 is useful when straight connector exits would interfere with chassis walls or adjacent components. Its right angle connectors at both ends help manage cable direction while maintaining a 50 Ohm SMA interface on RG188-DS coax. Engineers often choose this style for compact electronic packaging, rack-mounted systems, and dense RF subassemblies with limited clearance. The angled design can also reduce cable strain by avoiding sharper bends immediately after the connector body.

Is the PE3779-18 compatible with standard SMA interfaces?

The PE3779-18 is built with standard polarity SMA male connectors for use with standard SMA female interfaces in 50 Ohm systems. Both ends use SMA series connectors with standard connection methods, brass bodies, gold-plated contacts, and Teflon dielectric construction. This makes the cable suitable for common RF electronics, instrument connections, and subsystem jumpers that already use standard SMA ports. It is intended for in-series applications rather than adapter conversion between different connector families or reverse-polarity interfaces.

Why would engineers choose RG188-DS coax for an SMA cable assembly?

PE3779-18 uses RG188-DS coax because it provides a flexible 50 Ohm cable platform for SMA interconnects in compact RF assemblies. The cable supports DC to 3 GHz operation and pairs with right angle SMA male connectors for controlled routing in restricted spaces. Engineers select this style when they need a manageable cable that fits crowded layouts without forcing difficult connector exit angles. It is a practical choice for general RF and electronics integration where flexibility and standard SMA compatibility both matter.