Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male Right Angle to SMA Male Right Angle Cable 36 Inch Length Using RG223 Coax, RoHS

Product ID: PE3428LF-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$105.99
25-49$100.69
50-99$95.39
100-249$91.15
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50 Ohm
Length36 inches

Description

SMA Male Right Angle to SMA Male Right Angle Cable 36 Inch Length Using RG223 Coax, RoHS

The PE3428LF-36 is an SMA right angle male to SMA right angle male cable assembly designed for RG223/U coax, offering 50 Ohm impedance and DC to 12.4 GHz operation. It supports RF and electronic system integration where tight cable routing and dual right-angle connectors help manage limited enclosure space. Brass connector bodies with gold-plated brass contacts and Teflon dielectric support reliable mating, while the flexible PVC-jacketed RG223/U cable maintains a 1.4:1 maximum VSWR.

Pasternack RF coax cable assembly is built with right angle SMA cable connection on one end and right angle SMA cable connection on the other. Our right angle SMA to right angle SMA cable assemblies have a male gender on end 1 and male on end 2. This SMA to SMA cable is a male to male coax assembly, PE3428LF-36, can also be known as a right angle SMA plug to right angle SMA plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA plug cable assembly PE3428LF-36 is built with RG223 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with right angle SMA to right angle SMA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 12.4 GHz maximum frequency SMA right angle male to SMA right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SMA right angle plug to SMA right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male right angle to SMA male right angle cable 36 inch length using RG223 coax, RoHS.

Frequently Asked Questions

What is the PE3428LF-36 RF cable assembly used for?

The PE3428LF-36 is an SMA male right-angle to SMA male right-angle cable assembly used for 50 Ohm RF interconnections. It uses flexible RG223/U coax and supports DC to 12.4 GHz operation with a 1.4:1 maximum VSWR. Engineers use it when equipment ports need angled cable exits to reduce strain and improve routing inside compact assemblies. This makes it useful for bench setups, electronic integration, and general RF systems that require SMA in-series connectivity.

Why would I choose a right-angle SMA to right-angle SMA cable assembly?

A right-angle SMA to right-angle SMA cable assembly is useful when straight connectors would crowd ports or force tight cable bends. The PE3428LF-36 places both SMA male connectors at right angles, which helps manage cable paths in space-limited enclosures. This layout can reduce mechanical stress near the connector interface in instruments, racks, and embedded RF modules. It is a practical choice for installations that need cleaner routing while maintaining 50 Ohm SMA compatibility.

Is the PE3428LF-36 compatible with standard SMA interfaces?

The PE3428LF-36 is built with standard polarity SMA male connectors on both ends for use with standard SMA female interfaces. Each connector is specified at 50 Ohm impedance, matching the RG223/U coax used in the cable assembly. Engineers commonly select this configuration for in-series RF connections between modules, instruments, and panel-connected components. Compatibility depends on the mating side being standard SMA female rather than reverse-polarity or another connector series.

When should I use RG223/U coax in an SMA cable assembly?

RG223/U coax is used in an SMA cable assembly when a flexible 50 Ohm cable is needed for routine RF interconnect work. In the PE3428LF-36, RG223/U supports DC to 12.4 GHz performance and pairs with right-angle SMA male connectors on both ends. This combination suits general electronics integration, laboratory setups, and installations that need routed cable paths around nearby hardware. It is especially helpful when flexibility and standard SMA connectivity matter more than rigid or semi-rigid cable construction.