Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMA Male Right Angle Cable 6 Inch Length Using RG223 Coax, RoHS

Product ID: PE3429LF-6

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$91.69
25-49$87.11
50-99$82.52
100-249$78.85
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50 Ohm
Length6 inches

Description

SMA Male to SMA Male Right Angle Cable 6 Inch Length Using RG223 Coax, RoHS

The PE3429LF-6 is a SMA male to male cable with one right-angle connector designed for RG223/U coax, offering 50 Ohm impedance and DC to 12.4 GHz operation. It solves RF interconnect routing challenges in electronic assemblies where a right-angle transition helps manage cable clearance and connector access. Brass connector bodies with nickel plating, gold-plated contacts, and Teflon dielectrics support 1.4:1 maximum VSWR in flexible RF cable runs.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and right angle SMA cable connection on the other. Our SMA to right angle SMA cable assemblies have a male gender on end 1 and male on end 2. This SMA to SMA cable is a male to male coax assembly, PE3429LF-6, can also be known as a SMA plug to right angle SMA plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA plug cable assembly PE3429LF-6 is built with RG223 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to right angle SMA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 12.4 GHz maximum frequency SMA male to SMA right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3429LF-6 can also be used in the other direction and will be right angle SMA male to SMA male cable assembly if the opposite connectivity is required.

SMA plug to SMA right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMA male right angle cable 6 inch length using RG223 coax, RoHS.

Frequently Asked Questions

What is the PE3429LF-6 SMA cable assembly used for?

The PE3429LF-6 is a SMA male to SMA male cable assembly used to connect 50 Ohm SMA interfaces in RF systems. It uses RG223/U coax, supports DC to 12.4 GHz operation, and includes one right-angle connector for routing flexibility. Engineers use it in benches, embedded assemblies, and electronic subsystems where connector clearance is limited. This configuration helps simplify in-series cable connections while maintaining a specified maximum VSWR of 1.4:1.

When would I choose a right-angle SMA cable instead of a straight cable?

A right-angle SMA cable like the PE3429LF-6 is useful when straight connectors would interfere with nearby hardware or enclosure walls. This assembly combines a straight SMA male on one end with a right-angle SMA male on the other end. Engineers often choose it for dense instrument panels, compact electronics, and fixtures with limited rear or side access. The angled end helps direct the cable path cleanly while preserving 50 Ohm SMA connectivity across the assembly.

Is the PE3429LF-6 compatible with standard SMA ports?

The PE3429LF-6 is designed for standard SMA interfaces because both ends use SMA male connectors with standard polarity. It is an in-series 50 Ohm cable assembly built to mate with corresponding SMA female ports in RF equipment. This makes it suitable for common instrument, module, and subsystem connections that use standard SMA geometry. Engineers should still verify port gender, available clearance, and required frequency range before selecting the assembly for integration.

Why is RG223/U coax used in the PE3429LF-6 assembly?

The PE3429LF-6 uses RG223/U coax to provide a flexible 50 Ohm cable platform for SMA interconnect applications. Its construction supports the assembly's DC to 12.4 GHz operating range and works with standard crimp/crimp attachment methods. Engineers use this type of cable in RF assemblies that need manageable routing between boards, panels, instruments, or enclosed modules. In this design, the cable and connector combination supports practical installation while meeting the stated 1.4:1 maximum VSWR.