Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male Right Angle to SMA Male Right Angle Cable 6 Inch Length Using RG316-DS Coax

Product ID: PE3987-6

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$118.99
25-49$113.04
50-99$107.09
100-249$102.33
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm
Length6 inches

Description

SMA Male Right Angle to SMA Male Right Angle Cable 6 Inch Length Using RG316-DS Coax

The PE3987-6 is a SMA male right angle to SMA male right angle cable assembly designed for RG316-DS coax, offering 50 Ohm impedance and DC to 3 GHz operation. It supports RF and electronic system integration where right-angle cable exits help manage routing in compact assemblies and equipment layouts. Brass connectors with Gold-plated contacts, Teflon dielectrics, and an FEP jacket support 1.4:1 maximum VSWR in flexible 50 Ohm cable runs.

Pasternack RF coax cable assembly is built with right angle SMA cable connection on one end and right angle SMA cable connection on the other. Our right angle SMA to right angle SMA cable assemblies have a male gender on end 1 and male on end 2. This SMA to SMA cable is a male to male coax assembly, PE3987-6, can also be known as a right angle SMA plug to right angle SMA plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA plug cable assembly PE3987-6 is built with RG316-DS which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with right angle SMA to right angle SMA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 3 GHz maximum frequency SMA right angle male to SMA right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SMA right angle plug to SMA right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male right angle to SMA male right angle cable 6 inch length using RG316-DS coax.

Frequently Asked Questions

What is the PE3987-6 RF cable assembly used for?

The PE3987-6 is an SMA male right angle to SMA male right angle cable assembly used for 50 Ohm RF interconnects. It uses RG316-DS coax and supports DC to 3 GHz operation with a 1.4:1 maximum VSWR. Engineers use it in compact electronic systems where straight cable exits would create routing or clearance problems. Its dual right-angle SMA connectors help reduce bend stress near ports and simplify cable management inside crowded equipment.

When would I choose a right-angle SMA cable assembly instead of a straight cable?

A right-angle SMA cable assembly like PE3987-6 is useful when port spacing or enclosure depth limits straight connector clearance. This cable uses right-angle SMA male connectors on both ends with 50 Ohm impedance and RG316-DS coax. Engineers often choose this layout for rack equipment, embedded assemblies, and bench fixtures with tightly grouped RF ports. The angled exits help control cable direction at the connector and can make installation cleaner in restricted spaces.

Is the PE3987-6 compatible with standard SMA interfaces?

The PE3987-6 is built with standard polarity SMA male connectors and mates with standard SMA female interfaces in 50 Ohm systems. It uses standard connection methods on both ends and maintains the same 50 Ohm impedance through the assembly. This makes it suitable for common RF electronics, instrumentation links, and general-purpose coaxial interconnect applications. Engineers should still confirm mechanical clearance because both cable ends use right-angle connector bodies rather than straight bodies.

What makes RG316-DS a good choice for this SMA cable assembly?

RG316-DS is used in the PE3987-6 to provide a flexible 50 Ohm cable section between two SMA right-angle connectors. The assembly also includes an FEP jacket, Teflon dielectrics, and Gold-plated brass contacts for reliable RF connectivity. This combination fits short interconnect runs in instruments, electronic assemblies, and other installations that need manageable cable routing. It is especially helpful when engineers need a cable that supports movement during installation without requiring large bend space.