Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male Right Angle to SMA Male Right Angle Cable 60 Inch Length Using RG316 Coax

Product ID: PE3515-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$109.99
25-49$104.49
50-99$98.99
100-249$94.59
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm
Length60 inches

Description

SMA Male Right Angle to SMA Male Right Angle Cable 60 Inch Length Using RG316 Coax

The PE3515-60 is a SMA male right angle to SMA male right angle cable assembly designed for RG316/U coax, offering 50 Ohm impedance and DC to 3 GHz operation. It supports RF system integration where dual right-angle connectors help route cable through tighter equipment spaces and panel-adjacent layouts. Brass connectors with gold-plated brass contacts, PTFE dielectric, and an FEP jacket support operation from -55°C to 165°C.

Pasternack RF coax cable assembly is built with right angle SMA cable connection on one end and right angle SMA cable connection on the other. Our right angle SMA to right angle SMA cable assemblies have a male gender on end 1 and male on end 2. This SMA to SMA cable is a male to male coax assembly, PE3515-60, can also be known as a right angle SMA plug to right angle SMA plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA plug cable assembly PE3515-60 is built with RG316 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with right angle SMA to right angle SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency SMA right angle male to SMA right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SMA right angle plug to SMA right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male right angle to SMA male right angle cable 60 inch length using RG316 coax.

Frequently Asked Questions

What is the PE3515-60 RF cable assembly used for?

The PE3515-60 is an SMA male right angle to SMA male right angle cable assembly used to connect 50 Ohm SMA interfaces. It uses RG316/U flexible coax, supports DC to 3 GHz operation, and has a maximum VSWR of 1.4:1. Engineers use it in RF system integration, lab setups, and equipment enclosures where connector clearance is limited. Its dual right-angle design helps manage cable routing near panels, modules, and closely spaced ports without requiring straight connector exits.

When would I choose a right-angle SMA to right-angle SMA cable?

A right-angle SMA to right-angle SMA cable like the PE3515-60 is useful when both connection points have limited clearance. The assembly combines SMA male connectors, 50 Ohm impedance, and RG316/U coax with DC to 3 GHz performance. Engineers often select it for compact housings, stacked modules, and bench fixtures where straight connectors increase routing difficulty. Using right-angle ends can reduce cable protrusion at the interface and simplify cable paths around nearby components or enclosure walls.

Is the PE3515-60 suitable for general RF bench and integration work?

The PE3515-60 is suitable for general RF bench and integration work where SMA interfaces and 50 Ohm cable assemblies are required. It provides DC to 3 GHz coverage, a flexible RG316/U construction, and gold-plated brass contacts with PTFE dielectric. These attributes make it practical for connecting instruments, prototypes, and subsystems during development, troubleshooting, and validation activities. Its operating temperature range of -55°C to 165°C also supports use in varied lab and installed equipment environments.

What makes the PE3515-60 useful in compact equipment layouts?

The PE3515-60 is useful in compact equipment layouts because both SMA male connectors use a right-angle orientation. That configuration pairs with flexible RG316/U coax, 50 Ohm impedance, and DC to 3 GHz operation for standard RF links. Designers apply it in dense enclosures, panel-adjacent ports, and module-to-module connections where straight exits consume more space. The assembly helps route around nearby hardware while supporting orderly cable management and reduced strain close to the connector interface.