Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMA Male Right Angle Cable 60 Inch Length Using RG402 Coax, RoHS

Product ID: PE3821LF-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$122.99
25-49$116.84
50-99$110.69
100-249$105.77
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG402/U
RF Cable TypeRG402
RF Cable Impedance50 Ohm
Length60 inches

Description

SMA Male to SMA Male Right Angle Cable 60 Inch Length Using RG402 Coax, RoHS

The PE3821LF-60 is a SMA male to SMA male cable assembly designed for RG402/U coax, offering 50 Ohm impedance and DC to 12.4 GHz operation. It supports RF and electronic system integration where a right-angle SMA end helps route cable in tighter equipment layouts. Stainless steel connector bodies, gold-plated brass contacts, and Teflon dielectrics support 50 Ohm performance with 1.4:1 maximum VSWR.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and right angle SMA cable connection on the other. Our SMA to right angle SMA cable assemblies have a male gender on end 1 and male on end 2. This SMA to SMA cable is a male to male coax assembly, PE3821LF-60, can also be known as a SMA plug to right angle SMA plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA plug cable assembly PE3821LF-60 is built with RG402 which is a semi-rigid coax type. The Pasternack semi-rigid SMA cable assembly is manufactured with SMA to right angle SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 12.4 GHz maximum frequency SMA male to SMA right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3821LF-60 can also be used in the other direction and will be right angle SMA male to SMA male cable assembly if the opposite connectivity is required.

SMA plug to SMA right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMA male right angle cable 60 inch length using RG402 coax, RoHS.

Frequently Asked Questions

What is the PE3821LF-60 RF cable assembly?

The PE3821LF-60 is an SMA male to SMA male cable assembly built with RG402/U semi-rigid coax for in-series RF connections. It combines one right-angle SMA connector and one straight SMA connector, supports 50 Ohm impedance, and operates from DC to 12.4 GHz. Engineers use this assembly when equipment layouts need a compact cable path without changing standard SMA interfaces. Its stainless steel connector bodies, gold-plated brass contacts, and 1.4:1 maximum VSWR support dependable signal transfer in integrated RF systems.

When would I use a right-angle SMA cable assembly like PE3821LF-60?

The PE3821LF-60 is used when an RF design needs an SMA cable assembly that fits tighter spaces than a straight-to-straight layout. Its right-angle connector helps manage cable exit direction, while the RG402/U semi-rigid construction holds a defined routing path inside equipment. Engineers often choose this style for bench setups, shielded enclosures, and module interconnects where clearance is limited. That geometry can also reduce mechanical stress at the connector interface when nearby components leave little room for cable bend.

Is PE3821LF-60 compatible with standard SMA interfaces?

The PE3821LF-60 is designed for standard SMA interfaces because both ends are standard-polarity SMA male connectors. It uses 50 Ohm SMA connections on both sides, so it fits applications that require impedance-matched in-series cable interconnects. Engineers typically connect it to SMA female ports on instruments, subsystems, and RF assemblies operating through 12.4 GHz. As with any SMA cable, compatibility depends on mating connector type, gender, polarity, and the system's required frequency and mechanical layout.

Why would engineers choose RG402/U semi-rigid coax for this cable assembly?

The PE3821LF-60 uses RG402/U semi-rigid coax because that cable type supports stable routing in installations that should not shift after assembly. Its semi-rigid form helps maintain a defined cable path, and the PTFE dielectric supports 50 Ohm performance across the rated DC to 12.4 GHz range. Engineers often select this style for internal equipment wiring, prototypes, and fixed microwave paths where repeatable placement matters. Compared with more flexible constructions, semi-rigid cable is better suited for controlled bends and consistent mechanical positioning.