Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMA Male Cable 48 Inch Length Using RG405 Coax, RoHS

Product ID: PE3818LF-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$87.59
25-49$83.21
50-99$78.83
100-249$75.33
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG405/U
RF Cable TypeRG405
RF Cable Impedance50 Ohm
Length48 inches

Description

SMA Male to SMA Male Cable 48 Inch Length Using RG405 Coax, RoHS

The PE3818LF-48 is a SMA male to male semi-rigid cable assembly designed for RG405/U coax, offering 50 Ohm impedance and DC to 18 GHz operation. It supports RF and electronic system integration where stable in-series SMA connections are needed between modules, instruments, and subassemblies. Stainless steel connector bodies, gold-plated brass contacts, and PTFE dielectric materials support dependable signal transfer in compact semi-rigid cable routing.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and SMA cable connection on the other. Our SMA to SMA cable assemblies have a male gender on end 1 and male on end 2. This SMA to SMA cable is a male to male coax assembly, PE3818LF-48, can also be known as a SMA plug to SMA plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA plug cable assembly PE3818LF-48 is built with RG405 which is a semi-rigid coax type. The Pasternack semi-rigid SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 18 GHz maximum frequency SMA male to SMA male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SMA plug to SMA plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMA male cable 48 inch length using RG405 coax, RoHS.

Frequently Asked Questions

What is the PE3818LF-48 SMA cable assembly used for?

The PE3818LF-48 is a SMA male to male semi-rigid cable assembly used for joining standard SMA interfaces in RF systems. It uses RG405/U coax, supports 50 Ohm impedance, and operates from DC to 18 GHz for broad RF coverage. Engineers use it in bench setups, embedded assemblies, and electronic subassemblies where stable in-series connections are required. Its straight SMA connectors and semi-rigid construction make it useful when fixed routing and consistent cable placement matter.

When would I choose a semi-rigid RG405/U SMA cable instead of a flexible cable?

A semi-rigid RG405/U SMA cable like PE3818LF-48 is used when an installation needs a formed cable path that stays in place. It combines SMA male connectors, PTFE dielectric, and 50 Ohm performance with DC to 18 GHz operation. Engineers often select this style for internal chassis routing, module interconnects, and compact electronic assemblies with limited space. The semi-rigid format helps maintain repeatable positioning where flexible cable movement could complicate assembly or service access.

Is the PE3818LF-48 compatible with standard SMA interfaces?

The PE3818LF-48 is built with standard polarity SMA male connectors on both ends for use with standard SMA female interfaces. It is an in-series assembly with straight connectors, 50 Ohm impedance, and solder/solder attachment methods on RG405/U coax. This makes it suitable for connecting RF instruments, components, and assemblies that use common SMA interconnects. Engineers should still verify mechanical fit, cable routing space, and system frequency requirements before final installation.

What makes the PE3818LF-48 suitable for RF integration work?

The PE3818LF-48 suits RF integration work because it combines standard SMA connectivity with semi-rigid RG405/U cable for controlled routing. It features stainless steel connector bodies, gold-plated brass contacts, PTFE dielectric, and 50 Ohm performance through DC to 18 GHz. These attributes support module-to-module links, fixture wiring, and instrument interconnects in electronic and RF assemblies. also helps teams align this cable choice with projects that require compliant component selection.