Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Reverse Thread SMA Male to Reverse Thread SMA Male Cable 60 Inch Length Using RG58 Coax

Product ID: PE35349-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$81.09
25-49$77.04
50-99$72.98
100-249$69.74
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Reverse Thread
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Reverse Thread
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm
Length60 inches

Description

Reverse Thread SMA Male to Reverse Thread SMA Male Cable 60 Inch Length Using RG58 Coax

The PE35349-60 is a reverse thread SMA male to reverse thread SMA male RF cable designed for in-series interconnects, offering 50 Ohm impedance with RG58C/U coax. It supports RF system integration and bench cable runs where reverse thread SMA interfaces are required for secure mating. Brass connector bodies and a flexible PVC (NC) jacket provide a practical balance of durability and routing flexibility.

Pasternack RF coax cable assembly is built with reverse thread SMA cable connection on one end and reverse thread SMA cable connection on the other. Our reverse thread SMA to reverse thread SMA cable assemblies have a male gender on end 1 and male on end 2. This reverse thread SMA to reverse thread SMA cable is a male to male coax assembly, PE35349-60, can also be known as a reverse thread SMA plug to reverse thread SMA plug cable assembly and will be shipped same-day as it is purchased.

Reverse thread SMA plug to reverse thread SMA plug cable assembly PE35349-60 is built with RG58 which is a flexible coax type. The Pasternack flexible reverse thread SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this reverse thread SMA male to reverse thread SMA male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SMA reverse thread plug to SMA reverse thread plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this reverse thread SMA male to reverse thread SMA male cable 60 inch length using RG58 coax.

Frequently Asked Questions

What is the PE35349-60 RF cable assembly used for?

The PE35349-60 is a reverse thread SMA male to reverse thread SMA male RF cable assembly used for in-series 50 Ohm interconnects. It uses RG58C/U flexible coax, straight connectors, and brass connector bodies to support practical routing in RF and electronic systems. Engineers use this cable on benches and in prototypes when both connected ports require reverse thread SMA male interfaces. This configuration helps link compatible equipment without changing connector series, while keeping a standard 50 Ohm signal path throughout the assembly.

When would I use a reverse thread SMA male to male cable?

A reverse thread SMA male to male cable like PE35349-60 is used when both device ports require reverse thread SMA male terminations. The assembly combines 50 Ohm impedance, straight connector geometry, and RG58C/U flexible coax for straightforward routing between compatible interfaces. Engineers often choose this style for RF system integration, lab setups, and prototype assemblies that already specify reverse thread SMA connections. It is especially useful when maintaining connector compatibility matters more than adapting to another series or changing the overall cable format.

Is PE35349-60 suitable for bench and prototype RF integration?

Yes, the PE35349-60 is suitable for bench and prototype RF integration because it provides a flexible 50 Ohm cable assembly format. It uses RG58C/U coax with straight reverse thread SMA male connectors on both ends, which supports simple in-series equipment connections. Development teams use it to connect compatible modules, instruments, and subsystems during evaluation, troubleshooting, and assembly verification work. Its flexible construction helps with cable management on crowded benches where rigid interconnect options can be harder to position cleanly.

What makes PE35349-60 a good choice for general RF system interconnects?

The PE35349-60 is a good choice for general RF system interconnects when your design requires reverse thread SMA male connectors at both ends. Its 50 Ohm construction, RG58C/U flexible coax, and straight connector layout support common in-series cable routing across electronics assemblies. Integrators can use it in bench wiring, prototype setups, and equipment connections where connector compatibility and manageable cable flexibility are important.