Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male Right Angle to Reverse Polarity SMA Right Angle Cable Using RG58 Coax

Product ID: PE38423/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4405RG58C/UPE45012

SMA Male Right Angle to Reverse Polarity SMA Right

PE38423/HS is a SMA male right angle to cable using RG58 coax. This Pasternack SMA male right angle to cable assembly uses a 50 Ohm SMA for connector 1 and a for connector 2. SMA right angle to coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SMA right angle to cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE38423/HS SMA male right angle to cable assembly is constructed with RG58 coax.