Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMA Male Right Angle Cable 24 Inch Length Using 75 Ohm RG59 Coax

Product ID: PE3137-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$103.99
25-49$98.79
50-99$93.59
100-249$89.43
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 108
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG59B/U
RF Cable TypeRG59
RF Cable Impedance75 Ohm
Length24 inches

Description

SMA Male to SMA Male Right Angle Cable 24 Inch Length Using 75 Ohm RG59 Coax

The PE3137-24 is an SMA male to male RF cable with one right-angle connector, designed for RG59B/U coax and offering 75 Ohm cable impedance. It supports RF and electronic system integration where routing space is limited and an angled connector helps simplify cable placement. Brass connector bodies, gold-plated contacts, and PTFE dielectrics support dependable interconnect performance in flexible coaxial assemblies.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and right angle SMA cable connection on the other. Our SMA to right angle SMA cable assemblies have a male gender on end 1 and male on end 2. This SMA to SMA cable is a male to male coax assembly, PE3137-24, can also be known as a SMA plug to right angle SMA plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA plug cable assembly PE3137-24 is built with RG59 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to right angle SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SMA male to SMA right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3137-24 can also be used in the other direction and will be right angle SMA male to SMA male cable assembly if the opposite connectivity is required.

SMA plug to SMA right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMA male right angle cable 24 inch length using 75 Ohm RG59 coax.

Frequently Asked Questions

What is the PE3137-24 SMA cable assembly used for?

The PE3137-24 is an SMA male to SMA male cable assembly used to connect RF equipment with a flexible RG59B/U coax link. It uses 75 Ohm cable, one right-angle connector, one straight connector, brass bodies, gold-plated contacts, and PTFE dielectric materials. Engineers use it in RF and electronic system integration when space limits a straight cable exit at one connection point. This layout helps route the cable more cleanly inside enclosures, behind panels, or around nearby instruments and hardware.

When would I choose a right-angle SMA cable like PE3137-24?

The PE3137-24 is a good choice when an SMA connection needs an angled cable exit to fit within a tighter mechanical layout. It combines a right-angle connector on one end with a straight connector on the other end using flexible RG59B/U coax. Engineers often use this style near instrument panels, rack walls, chassis edges, or compact electronic assemblies with limited clearance. The angled end can reduce routing difficulty and help manage cable direction without requiring extra adapter components in the path.

Is the PE3137-24 compatible with standard SMA interfaces?

The PE3137-24 is built with SMA male connectors on both ends, so it mates with standard SMA female interfaces. Its connectors are specified as standard polarity and standard connection method, making it suitable for common in-series SMA interconnect needs. Engineers use it to join equipment ports, test devices, and RF assemblies that already terminate in SMA female connectors. Compatibility still depends on the full system design, especially because the cable uses 75 Ohm RG59B/U while each connector is specified as 50 Ohm.

What makes the PE3137-24 suitable for equipment routing inside enclosures?

The PE3137-24 is suited for enclosure routing because it combines flexible RG59B/U coax with a right-angle SMA connector on one end. That geometry helps direct the cable immediately along a wall or panel instead of forcing a straight outward bend. Engineers use this approach in compact electronics where connector clearance, nearby assemblies, or access covers limit cable movement. The straight opposite end also keeps the other termination simple for standard hookups to ports, adapters, or bench equipment.