Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMA Male Cable 72 Inch Length Using 75 Ohm RG59 Coax, RoHS

Product ID: PE3814LF-72

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$112.99
25-49$107.34
50-99$101.69
100-249$97.17
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 54
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG59B/U
RF Cable TypeRG59
RF Cable Impedance75 Ohm
Length72 inches

Description

SMA Male to SMA Male Cable 72 Inch Length Using 75 Ohm RG59 Coax, RoHS

The PE3814LF-72 is an SMA male to male cable designed for RF interconnects, offering 75 Ohm cable impedance with RG59B/U coax construction. It supports RF and electronic system integration where straight SMA terminations simplify in-line cable routing between compatible ports. Brass connector bodies and gold-plated brass contacts pair with PTFE dielectric and a flexible PVC (NC) jacket.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and SMA cable connection on the other. Our SMA to SMA cable assemblies have a male gender on end 1 and male on end 2. This SMA to SMA cable is a male to male coax assembly, PE3814LF-72, can also be known as a SMA plug to SMA plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA plug cable assembly PE3814LF-72 is built with RG59 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SMA male to SMA male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SMA plug to SMA plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMA male cable 72 inch length using 75 Ohm RG59 coax, RoHS.

Frequently Asked Questions

What is the PE3814LF-72 RF cable assembly?

The PE3814LF-72 is an SMA male to SMA male RF cable assembly built with flexible RG59B/U coax for in-series interconnect use. It uses straight SMA connectors on both ends, 75 Ohm cable impedance, brass connector bodies, gold-plated brass contacts, and PTFE dielectric. Engineers use this cable in RF benches, prototypes, and electronics systems that need a flexible jumper between SMA female ports. Its construction supports practical installation and repeat handling where a direct SMA-to-SMA cable link is required.

When would I use an SMA male to SMA male cable like PE3814LF-72?

You would use the PE3814LF-72 when two SMA female interfaces need a direct cable connection in an RF or electronics assembly. This cable combines straight SMA male connectors with flexible RG59B/U construction, making routing easier in benches and prototype setups. It fits integration tasks where engineers need an in-series coax jumper between instruments, modules, or subassemblies using SMA ports. The cable is useful when flexibility and familiar SMA connectivity matter more than a rigid adapter style connection.

Is PE3814LF-72 suitable for RF system integration work?

The PE3814LF-72 is suitable for RF system integration work that requires a flexible SMA male to SMA male cable assembly. It features RG59B/U coax, straight connectors, brass bodies, gold-plated brass contacts, and PTFE dielectric for practical interconnect construction. Integration teams can use it to connect SMA-interface equipment during subsystem assembly, lab validation, and prototype bring-up activities. Its flexible cable format helps manage routing between components where direct in-line cable connections are easier than board or panel rework.

How is PE3814LF-72 different from using a rigid SMA adapter?

The PE3814LF-72 differs from a rigid SMA adapter because it adds flexible RG59B/U cable between the two SMA male ends. That cable section creates separation between connected devices, while straight SMA connectors keep the interface simple at each end. Engineers choose this approach when equipment spacing, access, or cable routing makes a solid adapter less practical in the assembly. It is especially useful on benches and prototypes where components move, spacing changes, or temporary interconnects are common.