Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMA Male Cable 12 Inch Length Using Tinned RG402 Coax

Product ID: PE3C1015-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$59.19
25-49$56.23
50-99$53.27
100-249$50.90
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402TN
RF Cable TypeRG402 Tinned
RF Cable Impedance50 Ohm
Length12 inches

Description

SMA Male to SMA Male Cable 12 Inch Length Using Tinned RG402 Coax

The PE3C1015-12 is a semi-rigid SMA male to SMA male RF cable designed for RG402 Tinned coax, offering 50 Ohm impedance and DC to 18 GHz operation. It supports RF and electronic system integration where stable in-series SMA connections are needed between modules, instruments, and assemblies. Stainless Steel connector bodies with Gold plating and PTFE dielectric support operation from -55°C to 125°C with 1.4:1 maximum VSWR.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and SMA cable connection on the other. Our SMA to SMA cable assemblies have a male gender on end 1 and male on end 2. This SMA to SMA cable is a male to male coax assembly, PE3C1015-12, can also be known as a SMA plug to SMA plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA plug cable assembly PE3C1015-12 is built with RG402 tinned which is a semi-rigid coax type. The Pasternack semi-rigid SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 18 GHz maximum frequency SMA male to SMA male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SMA plug to SMA plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMA male cable 12 inch length using tinned RG402 coax.

Frequently Asked Questions

What is the PE3C1015-12 RF cable assembly?

The PE3C1015-12 is a semi-rigid SMA male to SMA male RF cable assembly built for in-series 50 Ohm interconnections. It uses PE-SR402TN RG402 Tinned coax, straight SMA connectors, PTFE dielectric, and supports operation from DC to 18 GHz. Engineers use this cable between RF modules, instruments, and prototype assemblies that require SMA interfaces and controlled signal routing. Its semi-rigid construction helps maintain cable shape in tighter layouts while supporting a 1.4:1 maximum VSWR across the operating range.

When would I use a semi-rigid SMA male to SMA male cable?

A semi-rigid SMA male to SMA male cable like PE3C1015-12 is used when a stable routed connection is needed between SMA ports. It combines 50 Ohm impedance, straight SMA male connectors, and RG402 Tinned coax for controlled RF paths up to 18 GHz. Engineers often choose this style for bench assemblies, prototypes, and equipment interiors where cable position should stay fixed. That makes it useful when flexible cable movement is not desirable and repeatable interconnect geometry matters.

Is PE3C1015-12 suitable for RF test and integration work?

Yes, the PE3C1015-12 is suitable for RF test and integration work that requires SMA interfaces and broadband 50 Ohm cable performance. It supports DC to 18 GHz operation, uses Stainless Steel SMA connector bodies, and has a 1.4:1 maximum VSWR. These characteristics fit bench interconnects, module validation, and electronic system integration where straight SMA male cable ends are required. Its operating temperature range of -55°C to 125°C also supports use across development environments and installed assemblies.

What advantages does RG402 Tinned coax provide in PE3C1015-12?

RG402 Tinned coax in the PE3C1015-12 provides a semi-rigid cable format for applications that need controlled routing and positional stability. The assembly pairs that cable with SMA male connectors, PTFE dielectric, and 50 Ohm impedance for RF paths through 18 GHz. Engineers use this construction in prototypes and compact assemblies where bend retention helps maintain orderly cable runs. It is a practical choice when a formed cable path is preferred over a more flexible interconnect.