Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMB Jack Cable 60 Inch Length Using RG316 Coax

Product ID: PE3W03014-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$81.59
25-49$77.51
50-99$73.43
100-249$70.17
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm
Length60 inches

Description

SMA Male to SMB Jack Cable 60 Inch Length Using RG316 Coax

The PE3W03014-60 is a SMA male to SMB jack cable designed for RG316/U coax, offering 50 Ohm impedance and DC to 3 GHz operation. It links between-series RF interfaces in assemblies, instruments, and integration setups that need straight connector transitions on flexible coax. Brass connector bodies and gold-plated brass contacts pair with PTFE dielectrics and an FEP jacket for durable signal routing.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and SMB cable connection on the other. Our SMA to SMB cable assemblies have a male gender on end 1 and jack on end 2. This SMA to SMB cable is a male to jack coax assembly, PE3W03014-60, can also be known as a SMA plug to SMB female cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMB female cable assembly PE3W03014-60 is built with RG316 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to SMB cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency SMA male to SMB jack cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W03014-60 can also be used in the other direction and will be SMB jack to SMA male cable assembly if the opposite connectivity is required.

SMA plug to SMB female cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMB cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMB jack cable 60 inch length using RG316 coax.

Frequently Asked Questions

What is the PE3W03014-60 RF cable assembly used for?

The PE3W03014-60 is a between-series RF cable assembly used to connect equipment with SMA male and SMB jack interfaces. It uses RG316/U flexible coax, supports 50 Ohm impedance, and operates from DC to 3 GHz. Engineers use it in lab setups, embedded assemblies, and general RF integration where mixed connector series must be linked. Its straight connector layout and flexible cable help simplify routing in compact electronic systems and bench interconnect paths.

When would I use an SMA male to SMB jack cable instead of an adapter?

An SMA male to SMB jack cable is used when equipment needs connector conversion plus physical separation between connection points. The PE3W03014-60 combines between-series connectivity, 50 Ohm performance, and RG316/U flexibility across DC to 3 GHz operation. Engineers choose this format when rigid adapters would add strain, limit routing options, or crowd nearby ports. The cable assembly helps maintain cleaner layouts in prototypes, modules, and instrument connections that require more reach.

Is the PE3W03014-60 suitable for general RF and electronics integration?

The PE3W03014-60 is suitable for general RF and electronics integration where 50 Ohm SMA and SMB interfaces need to be interconnected. It features straight connectors, PTFE dielectrics, brass bodies, gold-plated brass contacts, and an FEP-jacketed RG316/U coax construction. These attributes make it useful for internal equipment wiring, bench assemblies, and prototype systems operating through 3 GHz. Engineers often select it when they need a flexible between-series cable instead of separate connectors, coax, and custom termination work.

What makes RG316/U a practical cable choice for this assembly?

RG316/U is a practical choice for PE3W03014-60 because it provides a flexible 50 Ohm coax platform for compact RF cable assemblies. In this design, the cable pairs with PTFE dielectric material and an FEP jacket to support stable routing characteristics. Engineers use assemblies like this in enclosures, instruments, and prototypes where cable movement and space constraints matter. That combination helps the cable fit mixed-interface RF systems that need manageable routing rather than a rigid connector solution.