Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male to SMB Plug Cable Using PE-SR405FL Coax

Product ID: PE3C2786

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 2SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FL
RF Cable TypePE-SR405FL
RF Cable Impedance50 Ohm

Description

SMA Male to SMB Plug Cable Using PE-SR405FL Coax

PE3C2786 is a to SMB plug cable using PE-SR405FL coax. This Pasternack to SMB plug cable assembly uses a for connector 1 and a 50 Ohm SMB for connector 2.

Our to plug SMB cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3C2786 to SMB plug cable assembly is constructed with PE-SR405FL coax.