Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male Low PIM Connector Solder Attachment for SPP-250-LLPL, SPO-250, SPF-250

Product ID: TC-250-SM-LP

Pricing

QuantityPrice
1-24$9.53
25-49$9.05
50-99$8.58
100-249$8.20
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 6
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Interface Type 1SPP-250-LLPL
Interface Type 2SPF-250
Interface Type 3SPO-250
Interface Type 41/4" Superflexible
Interface Type 5PE-1/4SFHC

Description