Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SSMA Male Cable 60 Inch Length Using RG174 Coax

Product ID: PE35430-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$100.99
25-49$95.94
50-99$90.89
100-249$86.85
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm
Length60 inches

Description

SMA Male to SSMA Male Cable 60 Inch Length Using RG174 Coax

The PE35430-60 is a SMA-to-SSMA male cable assembly designed for RF interface transitions, offering 50 Ohm impedance and DC to 1 GHz operation. It connects SMA and SSMA interfaces in RF and electronic system integration where compact interconnect transitions are required. Brass connector bodies use gold-plated contacts, while RG174A/U flexible coax with PVC jacket supports 1.4:1 maximum VSWR performance.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and SSMA cable connection on the other. Our SMA to SSMA cable assemblies have a male gender on end 1 and male on end 2. This SMA to SSMA cable is a male to male coax assembly, PE35430-60, can also be known as a SMA plug to SSMA plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to SSMA plug cable assembly PE35430-60 is built with RG174 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to SSMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency SMA male to SSMA male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE35430-60 can also be used in the other direction and will be SSMA male to SMA male cable assembly if the opposite connectivity is required.

SMA plug to SSMA plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SSMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SSMA male cable 60 inch length using RG174 coax.

Frequently Asked Questions

What is the PE35430-60 RF cable assembly used for?

The PE35430-60 is a SMA male to SSMA male cable assembly used to connect equipment with different RF connector series. It uses RG174A/U flexible coax, supports 50 Ohm impedance, and operates from DC to 1 GHz. Engineers use it in prototypes, embedded electronics, and bench assemblies where a direct SMA-to-SSMA transition is required. Its straight connector configuration helps simplify routing between standard RF ports and smaller SSMA interfaces in compact system layouts.

When would I use a SMA to SSMA male cable instead of an adapter?

A cable like the PE35430-60 is used when equipment needs connector-series conversion plus flexible reach between separated connection points. It combines SMA male and SSMA male interfaces with RG174A/U coax, 50 Ohm impedance, and DC to 1 GHz operation. Engineers often choose it for internal assemblies, test setups, and prototypes where rigid adapters cannot bridge distance or routing constraints. The flexible construction also helps reduce mechanical strain compared with stacking adapters directly onto compact RF ports.

Is the PE35430-60 suitable for compact RF and electronic assemblies?

The PE35430-60 is suitable for compact RF and electronic assemblies that need a flexible cable between SMA and SSMA interfaces. It uses RG174A/U coax with a PVC jacket, straight connectors, and a 1.4:1 maximum VSWR specification. This combination helps support controlled 50 Ohm connections in embedded electronics, module integration, and confined bench configurations. Engineers select it when smaller SSMA ports must connect to standard SMA hardware without using larger rigid interconnect solutions.

Why choose RG174A/U coax for a SMA to SSMA cable assembly?

RG174A/U is used in the PE35430-60 because it provides a flexible cable format for short RF interconnect transitions. In this assembly, it supports 50 Ohm impedance and DC to 1 GHz performance between SMA male and SSMA male connectors. Engineers use this coax type in prototypes and compact electronics where easier routing matters as much as connector compatibility. The flexible jacketed construction also helps the cable fit tighter internal paths than stiffer coax alternatives in space-constrained designs.