Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SSMA Male Cable 6 Inch Length Using RG178 Coax

Product ID: PE3058-6

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$87.49
25-49$83.12
50-99$78.74
100-249$75.24
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 7
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm
Length6 inches

Description

SMA Male to SSMA Male Cable 6 Inch Length Using RG178 Coax

The PE3058-6 is a SMA male to SSMA male cable designed for between-series RF interconnects, offering 50 Ohm impedance with RG178B/U coax construction. It links SMA and SSMA interfaces in compact RF and electronic assemblies where straight male connectors simplify cable routing. Brass connector bodies with gold-plated contacts, PTFE dielectrics, and an FEP jacket support operation from -55°C to 165°C.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and SSMA cable connection on the other. Our SMA to SSMA cable assemblies have a male gender on end 1 and male on end 2. This SMA to SSMA cable is a male to male coax assembly, PE3058-6, can also be known as a SMA plug to SSMA plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to SSMA plug cable assembly PE3058-6 is built with RG178 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to SSMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SMA male to SSMA male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3058-6 can also be used in the other direction and will be SSMA male to SMA male cable assembly if the opposite connectivity is required.

SMA plug to SSMA plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SSMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SSMA male cable 6 inch length using RG178 coax.

Frequently Asked Questions

What is the PE3058-6 RF cable assembly?

The PE3058-6 is a SMA male to SSMA male cable assembly built for between-series RF interconnects in compact electronic systems. It uses RG178B/U coax, supports 50 Ohm impedance, and combines straight male connectors with PTFE dielectric and FEP jacket materials. Engineers use this cable when equipment or modules need an SMA interface on one side and an SSMA interface on the other. Its flexible construction helps routing inside assemblies, on benches, and in prototypes where space is limited.

When would I use a SMA to SSMA cable like PE3058-6?

The PE3058-6 is used when an RF design must connect an SMA port to an SSMA port without adding separate adapters. It combines a standard SMA male connector, a SSMA male connector, and 50 Ohm RG178B/U coax in one assembly. This is useful in compact electronics, module integration, and bench setups where flexible cable routing is easier than rigid transitions. Engineers often choose this style to simplify interconnect layouts and reduce mechanical strain in tighter packaging environments.

Is PE3058-6 a good choice for compact RF assemblies?

The PE3058-6 is well suited for compact RF assemblies because it uses flexible RG178B/U coax instead of a rigid between-series connection. It features straight SMA male and SSMA male connectors, PTFE dielectric, and an FEP jacket for broad temperature operation. These attributes help engineers route the cable through tighter enclosures, module stacks, and prototype builds with limited clearance. The between-series configuration also reduces the need for separate transition hardware when dissimilar connector interfaces must be joined.

How does a between-series cable help compared with a direct same-series cable?

A between-series cable like PE3058-6 helps when two connected components use different connector families and cannot mate directly. This assembly bridges SMA and SSMA interfaces while maintaining a 50 Ohm signal path through RG178B/U flexible coax. That makes it practical for mixed-interface subsystems, development benches, and electronic packaging where connector standards differ across devices. Instead of stacking extra hardware, engineers can use one cable assembly to complete the required interconnect more cleanly.