Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SSMA Male Cable 36 Inch Length Using RG316-DS Coax

Product ID: PE37401-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$99.09
25-49$94.14
50-99$89.18
100-249$85.22
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm
Length36 inches

Description

SMA Male to SSMA Male Cable 36 Inch Length Using RG316-DS Coax

The PE37401-36 is a SMA male to SSMA male cable assembly designed for RF interconnects, offering 50 Ohm impedance with flexible RG316-DS coax. It connects SMA and SSMA interfaces in RF and electronic systems that need a flexible between-series cable assembly. Brass connector bodies and gold-plated contact construction support reliable mating, while the FEP jacket helps protect the flexible cable.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and SSMA cable connection on the other. Our SMA to SSMA cable assemblies have a male gender on end 1 and male on end 2. This SMA to SSMA cable is a male to male coax assembly, PE37401-36, can also be known as a SMA plug to SSMA plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to SSMA plug cable assembly PE37401-36 is built with RG316-DS which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to SSMA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this SMA male to SSMA male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE37401-36 can also be used in the other direction and will be SSMA male to SMA male cable assembly if the opposite connectivity is required.

SMA plug to SSMA plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SSMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SSMA male cable 36 inch length using RG316-DS coax.

Frequently Asked Questions

What is the PE37401-36 RF cable assembly used for?

The PE37401-36 is a SMA male to SSMA male RF cable assembly used to connect equipment with different connector series. It uses flexible RG316-DS coax, supports 50 Ohm systems, and has straight connector interfaces on both ends. Engineers use it in RF and electronic system integration when one device has an SMA port and another has an SSMA port. This makes it useful for bench setups, subsystem links, and compact assemblies that need a flexible between-series interconnect.

When would I use a SMA to SSMA cable instead of an adapter?

A cable like PE37401-36 is used when equipment needs more routing flexibility than a rigid SMA to SSMA adapter can provide. It combines SMA male and SSMA male interfaces with RG316-DS flexible coax for 50 Ohm interconnect applications. Engineers often choose this format inside enclosures or test setups where ports are offset and direct adapter stacking is impractical. The flexible construction helps reduce mechanical strain while still connecting standard RF interfaces across short assembly paths.

Is the PE37401-36 compatible with standard 50 Ohm RF systems?

The PE37401-36 is designed for standard 50 Ohm RF systems that use SMA and SSMA connector interfaces. Both connector sides are specified as 50 Ohm, and the RG316-DS coax is also listed as 50 Ohm. This makes the assembly suitable for electronics and RF integration where impedance matching across connected components is required. It is a practical option when designers need a between-series cable rather than separate adapters and cable terminations.

What construction details matter on the PE37401-36 cable assembly?

The PE37401-36 uses RG316-DS flexible coax with an FEP jacket and brass connector bodies for the cable assembly. Its first connector includes a gold-plated brass contact and Teflon dielectric, while both ends use straight standard-polarity male interfaces. These details matter in assemblies that need flexible routing, common 50 Ohm impedance, and dependable connector mating in RF systems. Engineers typically review these materials when selecting cables for integration, prototyping, and repeat connection cycles.