Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

SMA Male to SSMB Jack Bulkhead Cable Using LMR-100 Coax

Product ID: PE3C2948

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2SSMB
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50

Description

SMA Male to SSMB Jack Bulkhead Cable Using LMR-100 Coax

PE3C2948 is a SMA male to SSMB jack bulkhead cable using LMR-100A coax. This Pasternack SMA male to SSMB jack bulkhead cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SSMB for connector 2.

Our male SMA to jack SSMB bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C2948 SMA male to SSMB jack bulkhead cable assembly is constructed with LMR-100A coax.

* LMR™ is a trademark of Times Microwave Systems.