Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SSMC Jack Bulkhead Cable Using PE-SR405FLJ Coax

Product ID: PE3C4445

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMC
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm

Description

SMA Male to SSMC Jack Bulkhead Cable Using PE-SR405FLJ Coax

PE3C4445 is a SMA male to SSMC jack bulkhead cable using PE-SR405FLJ coax. This Pasternack SMA male to SSMC jack bulkhead cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SSMC for connector 2.

Our male SMA to jack SSMC bulkhead cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3C4445 SMA male to SSMC jack bulkhead cable assembly is constructed with PE-SR405FLJ coax and the maximum VSWR is 1.4:1.