Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SSMC Jack Cable 48 Inch Length Using RG316-DS Coax

Product ID: PE3W04458-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$91.99
25-49$87.39
50-99$82.79
100-249$79.11
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMC
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm
Length48 inches

Description

SMA Male to SSMC Jack Cable 48 Inch Length Using RG316-DS Coax

The PE3W04458-48 is a SMA male to SSMC jack cable designed for RF interconnects, offering 50 Ohm impedance and DC to 3 GHz operation. It links standard SMA interfaces to compact SSMC connections in RF assemblies, lab setups, and embedded electronics that need flexible coax routing. Constructed with RG316-DS coax, PTFE dielectric, and an FEP jacket, it supports -55°C to 165°C operation with 1.5:1 maximum VSWR.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and SSMC cable connection on the other. Our SMA to SSMC cable assemblies have a male gender on end 1 and jack on end 2. This SMA to SSMC cable is a male to jack coax assembly, PE3W04458-48, can also be known as a SMA plug to SSMC female cable assembly and will be shipped same-day as it is purchased.

SMA plug to SSMC female cable assembly PE3W04458-48 is built with RG316-DS which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to SSMC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 3 GHz maximum frequency SMA male to SSMC jack cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W04458-48 can also be used in the other direction and will be SSMC jack to SMA male cable assembly if the opposite connectivity is required.

SMA plug to SSMC female cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SSMC cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SSMC jack cable 48 inch length using RG316-DS coax.

Frequently Asked Questions

What is the PE3W04458-48 RF cable assembly used for?

The PE3W04458-48 is a SMA male to SSMC jack RF cable assembly used to connect standard RF ports to compact module interfaces. It uses RG316-DS flexible coax, supports 50 Ohm impedance, and operates from DC to 3 GHz with 1.5:1 maximum VSWR. Engineers use it in bench setups, embedded electronics, and RF subsystems where a smaller SSMC connection is required. This configuration helps bridge instrument-style SMA hardware to space-constrained assemblies without changing the system impedance.

When would I use a SMA to SSMC cable instead of a same-series cable?

A SMA to SSMC cable like the PE3W04458-48 is used when two connected devices have different RF interface series. It provides a direct between-series transition using a SMA male end, an SSMC jack end, and 50 Ohm RG316-DS coax. Designers choose it for mixed-interface assemblies that combine standard test hardware with compact RF modules or board-level components. Using one cable assembly reduces adapter stacking and helps keep routing simpler in tighter electronic packaging.

Is the PE3W04458-48 suitable for compact RF and electronics assemblies?

The PE3W04458-48 is well suited for compact RF and electronics assemblies that need flexible coax and a smaller connector interface. Its SSMC jack side supports dense packaging, while the RG316-DS cable allows easier routing through enclosures and around nearby components. Engineers often use this style in embedded modules, internal subassemblies, and prototype hardware where space is limited. The FEP jacket and PTFE dielectric also support operation across a wide -55°C to 165°C temperature range.

Why is 50 Ohm impedance important for the PE3W04458-48 cable assembly?

The PE3W04458-48 uses a 50 Ohm cable and 50 Ohm connectors to match the impedance of most RF instruments, modules, and interconnect paths. Proper impedance matching helps reduce reflections, supports cleaner signal transfer, and contributes to the stated 1.5:1 maximum VSWR performance. This matters in test setups, electronic integration, and module connections where mismatch can affect measurement accuracy or signal quality. Keeping the full cable path at 50 Ohm makes integration more predictable across standard RF systems.