Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male to SSMC Jack Bulkhead Cable Using RG316-DS Coax

Product ID: PE3W08605

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMC
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMA Male Connector Crimp/Solder Attachment for RG188-DS, RG316-DSFlexible RG316-DS Coax Cable Double Shielded with Tan FEP JacketSSMC Jack Bulkhead Mount Connector Crimp/Solder Attachment for RG316, RG188Data Icon
PE4401RG316-DSPE45494KitBOM Datasheet

SMA Male to SSMC Jack Bulkhead Cable Using RG316-DS Coax

PE3W08605 is a SMA male to SSMC jack bulkhead cable using RG316-DS coax. This Pasternack SMA male to SSMC jack bulkhead cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SSMC for connector 2.

Our male SMA to jack SSMC bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08605 SMA male to SSMC jack bulkhead cable assembly is constructed with RG316-DS coax.