Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

SMA Male to SSMC Jack Cable Using RG405 Coax

Product ID: PE3C4728

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMC
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG405/U
RF Cable TypeRG405
RF Cable Impedance50 Ohm

Description

SMA Male to SSMC Jack Cable Using RG405 Coax

PE3C4728 is a SMA male to SSMC jack cable using RG405 coax. This Pasternack SMA male to SSMC jack cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SSMC for connector 2.

Our male SMA to jack SSMC cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3C4728 SMA male to SSMC jack cable assembly is constructed with RG405 coax and the maximum VSWR is 1.4:1.