Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SSMC Plug Cable 36 Inch Length Using RG196 Coax

Product ID: PE3W06410-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$82.29
25-49$78.18
50-99$74.06
100-249$70.77
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 81
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMC
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG196A/U
RF Cable TypeRG196
RF Cable Impedance50 Ohm
Length36 inches

Description

SMA Male to SSMC Plug Cable 36 Inch Length Using RG196 Coax

The PE3W06410-36 is a SMA male to SSMC plug cable designed for RG196A/U coax, offering 50 Ohm impedance and DC to 400 MHz operation. It connects SMA and SSMC interfaces in compact RF and electronic assemblies where flexible cable routing is required. Built with RG196A/U coax, PTFE dielectric, and a PTFE jacket, it supports -55°C to 165°C operation with 1.5:1 maximum VSWR.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and SSMC cable connection on the other. Our SMA to SSMC cable assemblies have a male gender on end 1 and plug on end 2. This SMA to SSMC cable is a male to plug coax assembly, PE3W06410-36, can also be known as a SMA plug to SSMC male cable assembly and will be shipped same-day as it is purchased.

SMA plug to SSMC male cable assembly PE3W06410-36 is built with RG196 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to SSMC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 400 MHz maximum frequency SMA male to SSMC plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W06410-36 can also be used in the other direction and will be SSMC plug to SMA male cable assembly if the opposite connectivity is required.

SMA plug to SSMC male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SSMC cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SSMC plug cable 36 inch length using RG196 coax.

Frequently Asked Questions

What is the PE3W06410-36 RF cable assembly?

The PE3W06410-36 is a between-series RF cable assembly with an SMA male connector on one end and an SSMC plug on the other. It uses flexible RG196A/U coax with 50 Ohm impedance, straight connectors, PTFE dielectric, and a PTFE jacket. Engineers use this assembly to connect compact RF modules, boards, and subsystems that need different connector interfaces. Its DC to 400 MHz range and -55°C to 165°C operating temperature support integration in laboratory and embedded electronic environments.

When would I use an SMA male to SSMC plug cable?

An SMA male to SSMC plug cable is used when one device has an SMA interface and the mating module uses an SSMC connection. The PE3W06410-36 provides that interface transition with 50 Ohm RG196A/U coax, straight ends, and 1.5:1 maximum VSWR. Engineers often choose this style in compact assemblies where SSMC connectors save space on boards or small RF modules. It is also useful in prototype builds and service setups where flexible routing is needed between differently terminated components.

Is the PE3W06410-36 suitable for compact RF assemblies?

The PE3W06410-36 is suitable for compact RF assemblies because it combines flexible RG196A/U coax with a smaller SSMC plug interface. Its straight SMA male and straight SSMC plug connectors support standard 50 Ohm connections while simplifying cable runs in tighter spaces. Designers use this cable in dense electronic packages, module interconnects, and bench prototypes where bulkier interfaces can limit layout options. The PTFE dielectric and PTFE jacket also help support operation across a wide -55°C to 165°C temperature range.

What makes RG196A/U a good choice for this cable assembly?

RG196A/U is a good choice for this cable assembly because it provides a flexible 50 Ohm coax platform for between-series RF connections. In the PE3W06410-36, RG196A/U works with PTFE dielectric and a PTFE jacket to support dependable routing and temperature performance. Engineers select this construction for compact electronic and RF systems where cable flexibility matters during installation and service access. It also fits applications operating from DC to 400 MHz when a straightforward SMA-to-SSMC connection is required.