In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMA Male Field Replaceable Connector 4 Hole Flange Mount .036 inch Pin, .500 inch Flange Size

Product ID: PE44022
Product discontinued.
Search for alternative Connectors or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodField Replaceable
Mount Method4 Hole Flange
Interface Type 1.036 inch Pin

Description

SMA Male Field Replaceable Connector 4 Hole Flange Mount .036 inch Pin, .500 inch Flange Size

PE44022 SMA male 4 hole flange connector has an interface type of .036 inch pin and a 50 Ohm impedance. Pasternack SMA male 4 hole flange connector uses shield/contact as an attachment method.

The Pasternack SMA male 4 hole flange connector has a PTFE dielectric type. The Pasternack SMA connector has a passivated stainless steel body. This SMA male 4 hole flange RF connector is REACH compliant.

This Pasternack male SMA 4 hole flange connector will ship the same day as purchased. Our 4 hole flange SMA male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.