Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

SMA Male Connector Solder Attachment 0.042 inch End Launch PCB, .020 inch x .010 inch Contact

Product ID: PE44210

Pricing

QuantityPrice
1-24$58.89

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Interface Type 1.042 inch End Launch

Description

SMA Male Connector Solder Attachment 0.042 inch End Launch PCB, .020 inch x .010 inch Contact

PE44210 SMA male pcb connector has an interface type of .042 inch end launch and a 50 Ohm impedance. Pasternack SMA male connector uses shield/contact solder as an attachment method.

The Pasternack SMA male pcb connector has a teflon dielectric type. The Pasternack SMA pcb connector has a brass body with gold plating. This SMA male pcb RF connector is RoHS and REACH compliant.

This Pasternack male SMA connector will ship the same day as purchased. Our SMA male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.