SMA Male Right Angle Connector Solder Attachment for PE-020SR
Product ID:
PE4920
Pricing
| Quantity | Price |
| 1-24 | $18.39 |
| 25-49 | $17.47 |
| 50-99 | $16.55 |
| 100-249 | $15.82 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 154

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SMA |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Body Style | Right Angle |
| Attachment Method | Solder/Solder |
| Mount Method | None |
| Interface Type 1 | PE-020SR |
Description
SMA Male Right Angle Connector Solder Attachment for PE-020SR
PE4920 SMA male right angle coaxial connector has an interface type of PE-020SR and a 50 Ohm impedance. Pasternack SMA male connector uses shield/contact solder/solder as an attachment method.
The Pasternack right angle SMA male coaxial connector has a PTFE dielectric type. The Pasternack SMA coaxial connector has a brass body with gold plating. This SMA male right angle coaxial RF connector is RoHS and REACH compliant.
This Pasternack right angle male SMA connector will ship the same day as purchased. Our SMA right angle male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table