SMA Male Hermetically Sealed Connector Solder Attachment 4 Hole Flange Mount Pin Terminal, .340 inch Hole Spacing
Product ID:
PE4541
Pricing
| Quantity | Price |
| 1-24 | $130.99 |
| 25-49 | $124.44 |
| 50-99 | $117.89 |
| 100-249 | $112.65 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 14

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SMA |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | 4 Hole Flange |
| Interface Type 1 | Pin |
Description
SMA Male Hermetically Sealed Connector Solder Attachment 4 Hole Flange Mount Pin Terminal, .340 inch Hole Spacing
PE4541 SMA male 4 hole flange hermetically sealed terminal connector has an interface type of pin and a 50 Ohm impedance. Pasternack SMA male 4 hole flange connector uses shield/contact solder as an attachment method.
The Pasternack SMA male 4 hole flange hermetically sealed terminal connector has a PTFE dielectric type. The Pasternack SMA terminal connector has a stainless steel body with gold plating. This SMA male 4 hole flange hermetically sealed terminal RF connector is RoHS and REACH compliant.
This Pasternack male SMA 4 hole flange connector will ship the same day as purchased. Our 4 hole flange SMA male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table