SMA Male Connector Solder Attachment For RG178, RG196
Product ID:
PE4213
Pricing
| Quantity | Price |
| 1-24 | $36.19 |
| 25-49 | $34.38 |
| 50-99 | $32.57 |
| 100-249 | $31.12 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 296

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SMA |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder/Solder |
| Mount Method | None |
| Interface Type 1 | RG178 |
| Interface Type 2 | RG196 |
Description
SMA Male Connector Solder Attachment For RG178, RG196
PE4213 SMA male coaxial connector has an interface type of RG178, RG196 and a 50 Ohm impedance. Pasternack SMA male connector uses shield/contact solder/solder as an attachment method.
The Pasternack SMA coaxial connector has a brass body with nickel plating. This SMA male coaxial RF connector is REACH compliant.
This Pasternack male SMA connector will ship the same day as purchased. Our SMA male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table