Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male Right Angle Connector Crimp/Solder Attachment for RG55, RG142, RG223, RG400

Product ID: PE4002

Pricing

QuantityPrice
1-24$32.79
25-49$31.15
50-99$29.51
100-249$28.20
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3,389
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Polarity Standard
Connector Series SMA
Connector Gender Male
Impedance 50 Ohm
Body Style Right Angle
Attachment Method Crimp/Solder
Mount Method None
Minimum Frequency DC
Maximum Frequency 12.4 GHz
Interface Type 1 RG55
Interface Type 2 RG142
Interface Type 3 RG223
Interface Type 4 RG400

Description