In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMA Male Right Angle Connector Clamp/Solder Attachment For RG58, RG55, RG142, RG223, RG400

Product ID: PE4029
Product discontinued.
Replaced with PE45048.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodClamp/Solder
Mount MethodNone
Interface Type 1RG58
Interface Type 2RG55
Interface Type 3RG142
Interface Type 4RG223
Interface Type 5RG400

Description

SMA Male Right Angle Connector Clamp/Solder Attachment For RG58, RG55, RG142, RG223, RG400

PE4029 SMA male right angle coaxial connector has an interface type of RG58, RG55, RG142, RG223, RG400 and a 50 Ohm impedance. Pasternack SMA male connector uses shield/contact clamp/solder as an attachment method.

The Pasternack right angle SMA male coaxial connector has a PTFE dielectric type. The Pasternack SMA coaxial connector has a brass body with nickel plating. Our PE4029 SMAright angle connector uses brass contact. This SMA male right angle coaxial RF connector is RoHS and REACH compliant.

This Pasternack right angle male SMA connector will ship the same day as purchased. Our SMA right angle male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.