SMA Male Bulkhead Mount Connector Solder Attachment Solder Cup Terminal, .235 inch D Hole
Product ID:
PE4354
Pricing
| Quantity | Price |
| 1-24 | $49.19 |
| 25-49 | $46.73 |
| 50-99 | $44.27 |
| 100-249 | $42.30 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 24

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SMA |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | Bulkhead |
| Minimum Frequency | DC |
| Maximum Frequency | 18 GHz |
| Interface Type 1 | Solder Cup |
Description
SMA Male Bulkhead Mount Connector Solder Attachment Solder Cup Terminal, .235 inch D Hole
PE4354 SMA male bulkhead terminal connector has an interface type of solder cup and a 50 Ohm impedance. Pasternack SMA male bulkhead connector uses shield/contact solder as an attachment method. Our male SMA terminal connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.
The Pasternack SMA male bulkhead terminal connector has a PTFE dielectric type and a VSWR of 1.23. The Pasternack SMA terminal connector has a passivated stainless steel body. Our PE4354 SMA connector uses brass contact. This SMA male bulkhead terminal RF connector is RoHS and REACH compliant.
This Pasternack male SMA bulkhead connector will ship the same day as purchased. Our bulkhead SMA male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table