Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male to Straight Cut Lead Cable Using 75 Ohm PE-B150 Coax

Product ID: PE3C3554

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2Straight Cut Lead
Connector Gender 2Sexless
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 20
RF Cable Part NumberPE-B150
RF Cable TypePE-B150
RF Cable Impedance75

Description

SMA Male to Straight Cut Lead Cable Using 75 Ohm PE-B150 Coax

PE3C3554 is a SMA male to Straight Cut Lead sexless cable using PE-B150 coax. This Pasternack SMA male to Straight Cut Lead sexless cable assembly uses a 50 Ohm SMA for connector 1 and a Straight Cut Lead for connector 2.

Our male SMA to sexless Straight Cut Lead cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3C3554 SMA male to Straight Cut Lead sexless cable assembly is constructed with PE-B150 coax.