To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

SMA Male to Straight Cut Lead Cable Using PE-P141 Coax

Product ID: PE3C2873

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
RF Cable Part NumberPE-80Test

Description

SMA to Straight Cut Lead Cable Using .80 Coax

PE3C2873 is a to cable using coax. This Pasternack to cable assembly uses a for connector 1 and a for connector 2.

Our to cable assembly uses a cable type that is . Pasternack PE3C2873 to cable assembly is constructed with coax.