SMA Male to Straight Cut Lead Cable Using PE-P300LL Coax
Product ID:
PE3C2916
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | SMA |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| RF Cable Part Number | PE-P300LL |
Description
SMA Male to Straight Cut Lead Cable Using PE-P300L
PE3C2916 is a SMA male to cable using coax. This Pasternack SMA male to cable assembly uses a 50 Ohm SMA for connector 1 and a for connector 2.
Our male SMA to cable assembly uses a cable type that is . Pasternack PE3C2916 SMA male to cable assembly is constructed with coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table