SMA Male to Straight Cut Lead Cable Using 75 Ohm RG179 Coax
Product ID:
PE36292/HS
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMA |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 |
Connector Series 2 | Straight Cut Lead |
Connector Gender 2 | Sexless |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 0 |
RF Cable Part Number | RG179B/U |
RF Cable Type | RG179 |
RF Cable Impedance | 75 |
Description
SMA Male to Straight Cut Lead Cable Using 75 Ohm RG179 Coax
PE36292/HS is a SMA male to Straight Cut Lead sexless cable using RG179 coax. This Pasternack SMA male to Straight Cut Lead sexless cable assembly uses a 50 Ohm SMA for connector 1 and a Straight Cut Lead for connector 2.
Our male SMA to sexless Straight Cut Lead cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE36292/HS SMA male to Straight Cut Lead sexless cable assembly is constructed with RG179 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.