Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male Right Angle to Straight Cut Lead Cable Using 75 Ohm RG179 Coax

Product ID: PE3C3093/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2Straight Cut Lead
Connector Gender 2Sexless
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 20
RF Cable Part NumberRG179B/U
RF Cable TypeRG179
RF Cable Impedance75

Description

SMA Male Right Angle to Straight Cut Lead Cable Using 75 Ohm RG179 Coax

PE3C3093/HS is a SMA male right angle to Straight Cut Lead sexless cable using RG179 coax. This Pasternack SMA male right angle to Straight Cut Lead sexless cable assembly uses a 50 Ohm SMA for connector 1 and a Straight Cut Lead for connector 2. SMA right angle to Straight Cut Lead coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SMA right angle to sexless Straight Cut Lead cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3C3093/HS SMA male right angle to Straight Cut Lead sexless cable assembly is constructed with RG179 coax.