Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male Commercial Grade Connector Solder Attachment Surface Mount PCB

Product ID: PE51745

Pricing

QuantityPrice
1-24$9.41
25-49$8.94
50-99$8.47
100-249$8.09
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 395
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency18 GHz
Interface Type 1Surface Mount

Description