PE51746 SMA male PCB connector has an interface type of SMA male which is compatible with thru hole cables and has an impedance of 50 Ohms. Pasternack's SMA male connector uses solder as an attachment method. Our male SMA PCB connector provides a maximum frequency of 18 GHz. Our high-quality radio frequency co-axial connector is used for general purpose test and printed circuit board applications. This SMA male RF connector is stocked to be readily available for same business day shipment and can be expertly assembled using our online Cable Creator.
The Pasternack SMA male PCB connector has a PTFE dielectric type. Pasternack's SMA PCB connector has a brass body with gold plating. Our PE51746 SMA connector uses a gold-plated brass contact. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The PE51746 SMA commercial grade connector operates at a temperature range of -55 to 125 deg C. This SMA connector has a gold inner contact plating. It also consists of a beryllium copper retaining ring that meets nickel compliance. Our SMA male connector has a length of 0.68 inches, a width of 0.34 inches, and a weight of 0.14 lbs.
This Pasternack commercial grade male SMA connector will ship the same business day as purchased. Our SMA male connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.