In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMA Male to TNC Female Right Angle Bulkhead Cable Using LMR-200-UF Coax

Product ID: PE3C4567

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-200-UF
RF Cable TypeLMR-200-UF
RF Cable Impedance50 Ohm

Description

SMA Male to TNC Female Right Angle Bulkhead Cable Using LMR-200-UF Coax

PE3C4567 is a SMA male to TNC female right angle bulkhead cable using LMR-200-UF coax. This Pasternack SMA male to TNC female right angle bulkhead cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm TNC for connector 2. SMA to TNC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SMA to female TNC right angle bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4567 SMA male to TNC female right angle bulkhead cable assembly is constructed with LMR-200-UF coax.

* LMR™ is a trademark of Times Microwave Systems.